Such as low power consumption and miniaturization are important in designing smart watch. Toshiba provides information on a wide range of semiconductor products suitable for power supply and charge management units, sensor signal input units, display units, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of the power management and ESD protection circuit when USB is in use
Example of the power management and the reverse current prevention circuit when the battery is in use
Example of peripheral circuit of camera module (power supply and interface)
Configuration example of an interface circuit corresponding to a display signal
Example of motor drive circuit and example of protection circuit for regenerative current of coil
Example of an LED driving circuit used in an optical pulse wave sensor
Example of a circuit for detecting an optical signal of an optical pulse wave sensor
Example of the atmospheric pressure sensor circuit using a resistance bridge
Example of the temperature sensor circuit using an NTC thermistor
Example of the power management and ESD protection circuit when USB is in use
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | TCSPED-302701 | TCSPAC-153001 | TCSP6A-172101 | TCSPAG-341501 |
VDSS (Max) [V] | ||||
ID (Max) [A] | ||||
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | ||||
Polarity | N-ch×2 | N-ch×2 | N-ch×2 | N-ch×2 |
Example of the power management and the reverse current prevention circuit when the battery is in use
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | TCSPED-302701 | TCSPAC-153001 | TCSP6A-172101 | TCSPAG-341501 |
VDSS (Max) [V] | ||||
ID (Max) [A] | ||||
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | ||||
Polarity | N-ch×2 | N-ch×2 | N-ch×2 | N-ch×2 |
Example of peripheral circuit of camera module (power supply and interface)
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | P-VFBGA49-0505-0.65-001 | P-VFBGA81-0505-0.50-001 | P-VFBGA72-0404-0.40A3 | P-VFBGA72-0404-0.40A3 |
Product Category | Display Interface Bridge | Display Interface Bridge | Display Interface Bridge | Camera Interface Bridge |
Configuration example of an interface circuit corresponding to a display signal
Part Number | ||||
---|---|---|---|---|
Toshiba Package Name | P-VFBGA49-0505-0.65-001 | P-VFBGA81-0505-0.50-001 | P-VFBGA72-0404-0.40A3 | P-VFBGA72-0404-0.40A3 |
Product Category | Display Interface Bridge | Display Interface Bridge | Display Interface Bridge | Camera Interface Bridge |
Example of motor drive circuit and example of protection circuit for regenerative current of coil
Example of a circuit for detecting an optical signal of an optical pulse wave sensor
Example of the atmospheric pressure sensor circuit using a resistance bridge
Example of the temperature sensor circuit using an NTC thermistor
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.