Changing Transformer Parameters

The transformer parameters like core size, core material, and number of turns can be adjusted.  The Transformer Tool window is displayed when the mouse pointer is over a transformer in the circuit diagram.
By default, the system operates in Auto mode, where the transformer parameters are automatically adjusted based on the power supply specifications and topology. In Manual mode, each parameter can be freely configured, and the values for 'Core Loss', 'Wire Loss', and 'On Duty' are displayed based on the settings.
A warning is displayed if the parameter values are not appropriately set. Please check the message details for more information.
If a warning is displayed, change to Auto mode or adjust the parameters.

  

Login is required to use the circuit simulator. 

문의

기술 문의

A new window will open