Logic ICs / Junction FETs Part Naming Conventions

Clicking on product's category allows you to see General-Purpose Logic ICs Part Naming Conventions.

CMOS Logic

Example of CMOS Losic
Example of CMOS Losic

1. TOSHIBA CMOS Family 

  • TC: Standard CMOS logic
  • TC74HC, 74HC: High-speed CMOS logic
  • TC74AC: Advanced high-speed CMOS logic
  • TC74VHC, 74VHC: Very-high-speed CMOS logic
  • TC74LCX, 74LCX: Low-voltage CMOS logic
  • TC74VCX: Low-voltage CMOS logic

2. Circuit configuration or characteristic classification

  • No letter: Normal type
  • U: Unbuffered
  • T: TTL-level input
  • H: Bushold
  • R: Built-in output serial resistor
  • V: Schmitt-trigger inputs

3. Product's function (Please refer to our catalogue for details)

4. Revision code

5. Package

  • P: DIP14/16/20
  • F: SOP14/16/20
  • FT: TSSOP14/16/20
  • No letter: TSSOP48
  • FK: US14/16/20
  • D: SOIC14/16/20

One-Gate Logic (L-MOS)

Example of One-Gate Logic (L-MOS)
Example of One-Gate Logic (L-MOS)

1. TOSHIBA L-MOS (One-gate Logic) Family

  • TC4S, TC4W: Standard series
  • TC7S, TC7W: High-speed series
  • TC7WT: High-speed series (TTL input level)
  • TC7SH, TC7WH: VHS Series
  • TC7SET: VHS series (TTL input level)
  • TC7SZ, TC7PZ, TC7WZ: SHS series
  • 7UL1G, 7UL2G, 7UL3G: LVP (Low voltage operation) series
  • 7UL1T, 7UL2T, 7UL3T: LVP (Low voltage operation) series (with Level shift)

2. There may be a symbol that indicates number of circuits

3. Product's function (Please refer to our catalogue for details)
“U” will be input before the number indicating the function for inverter (unbuffer) products

4. Revision code

5. Package

  • F: SOT-25 (SMV)
  • FU: SOT-353 (USV) / SOT-363 (US6) / SOT-505 (SM8)
  • FK: SOT-765 (US8)
  • FE: SOT-553 (ESV) 
  • FS: SOT-953 (fSV)
  • NX: XSON6 (MP6)

Level Shifter

Example of Level Shifter
Example of Level Shifter

1. TOSHIBA LevelShift Logic Famly

  • TC7MP: Dual Supply type / Low voltage / Low power logic IC (14/16/20pin)
  • TC7WP: Dual Supply type / Low voltage / Low power logic IC (8pin)
  • TC7SP: Dual Supply type / Low voltage / Low power logic IC (6pin)
  • 74LV: Single Supply / 5V type (14pin)
  • 74LVC: Dual Supply type / 5V type, bidirectional (8pin)
  • 74AVC: Dual Supply type / Low voltage, bidirectional (6/8/16pin)

2. Product's function and number of circuits (Please refer to our catalogue for details)

  • “N” will be input before the number indicating the function for Low noise products
  • “H” will be input before the number indicating the function for Bus hold products
  • There may be a symbol that indicates number of circuits
  • “T” will be input before the number indicating the function for TTL-level input products

3. Revision code

4. Package

  • FU: SOT-363 (US6)
  • TU: SOT-363F (UF6)
  • FK: SOT-765 (US8), US14/16/20
  • FT: TSSOP14/16/20
  • NX: XSON6 (MP6)

Bus Switches

Example of Bus Switches
Example of Bus Switches

1. TOSHIBA Bus switch Family

  • TC7SB, TC7WB: For 5V System Bus Switch
  • TC7SBL, TC7WBL, TC7MBL: For 3V system Bus Switch
  • TC7SPB, TC7WPB, TC7QPB, TC7MPB: Dual Supply Bus Switch
  • TC7USB: Signal Switch for USB I/F
  • TC7PCI: Signal Switch for PCI express
  • TDS: TOSIHIBA Differential Switch for high-speed differential interface

2. Product's function (Please refer to our catalogue for details)

3. Revision code

4. Package

  • FU: SOT-363 (US6)
  • TU: SOT-363F (UF6)
  • FK: SOT-765 (US8), US14/16/20
  • FT: TSSOP14/16/20
  • L6X: XSON6 (MP6)
  • MU: UQFN10
  • MX: XQFN16
  • MT: TQFN20

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의
A new window will open