This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Clicking on product's category allows you to see General-Purpose Logic ICs Part Naming Conventions.
1. TOSHIBA CMOS Family
2. Circuit configuration or characteristic classification
3. Product's function (Please refer to our catalogue for details)
4. Revision code
5. Package
1. TOSHIBA L-MOS (One-gate Logic) Family
2. There may be a symbol that indicates number of circuits
3. Product's function (Please refer to our catalogue for details)
“U” will be input before the number indicating the function for inverter (unbuffer) products
4. Revision code
5. Package
1. TOSHIBA LevelShift Logic Famly
2. Product's function and number of circuits (Please refer to our catalogue for details)
3. Revision code
4. Package
1. TOSHIBA Bus switch Family
2. Product's function (Please refer to our catalogue for details)
3. Revision code
4. Package