Application Circuit of Low Noise Op-amp TC75S67TU for Current Sensor

The circuit used low noise op-amp TC75S67TU as sensing amplifier Introduction of current sensor application of TC75S67TU Current sensor application method and notes of TC75S67TU

Diagram

Features

  • Super low noise level
  • Measure to 2A
  • Small board size

Description

  • The circuit used low noise op-amp TC75S67TU as sensing amplifier
  • Introduction of current sensor application of TC75S67TU
  • Current sensor application method and notes of TC75S67TU
Waveform
Waveform

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Used Toshiba Items

Part Number Device Category Application Area – Qty Description
Op-amp (CMOS) Amplifier circuit・1 Single Op-amp (CMOS), 5.5 V, +/-2.75 V, SOT-353F(UFV)

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의
Membership registration required
A new window will open