M030 Group Sample Software

This page provides a sample software download service for the M030 group.

Function list

Function list for sample software.

Sample Software/Function Description Product Name
TMPM
036
TMPM
037
Analog/Digital converter ADC Example of reading ADC data from analog input pins V V
Clock/Mode control CG Switching example between NORMAL mode and IDLE/STOP mode V V
DMA controller DMAC Example of DMAC settings and data transfer between memory and peripheral devices using the UART V V
Flash control FLASH Example of running a program in the internal RAM and performing delete and rewrite of the internal flash memory V V
I/O port GPIO Usage example of Port using LEDs and KEYs V V
Low Voltage Detection Circuit LVD If Voltage is higher than the detection voltage, UART displays "UPPER". When Voltage is lower than the detection voltage, UART displays "LOWER". V V
Serial bus interface I2C Example of transmission / reception in I2C bus mode V V
Serial channel SIO/UART Example of UART configuration and transmission V V
Simple 16-bit timer TMR16A Example of timer interrupt that runs every 500 ms V V
16-bit timer TMRB Example of timer interrupt that runs every 500 ms
Output example of duty-variable PPG (programmable square wave)
V V
Watchdog timer WDT Example of the detection time and the processing after the detection for watchdog timer V V

Download

Please Select the appropriate file for download.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의