This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Analog switches
Example: 74VHC4066
An analog switch can conduct an analog signal such as a sine-wave signal in either direction. It passes a signal when on and blocks it when off.
An analog switch is composed of a pair of n-channel and p-channel MOSFETs connected in parallel in order to reduce on-resistance and improve the linearity of I/O characteristics.
The datasheet for the analog switch shows typical sine-wave distortion, maximum frequency response, feed-through attenuation, crosstalk, and other specifications as analog switch characteristics. The following shows the logic symbol, truth table, timing diagram, and logic schematic of an analog switch.