This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Download "Chapter I : Basis of Semiconductors" (PDF:894KB)
Electronic parts using semiconductors are called semiconductor devices.
Many kinds of semiconductor devices have been developed in line with the expansion of application fields and the progress of electronic equipment. “Discrete semiconductors” are single devices with a single function, such as transistors and diodes. “Integrated circuits (ICs)” are devices with multiple functional elements mounted on one chip. Typical ICs include memories, microprocessors (MPUs), and logic ICs. LSIs raised the degree of integration of ICs. Classification by general function/structure is shown below.