This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Interrupt processing refers to suspending the program being executed and executing another program, when the microcontroller receives an external interrupt request and is in a state where it can accept the interrupt.
When an interrupt request signal from an external device is input to the interrupt dedicated terminal provided on the CPU, the program currently in progress is suspended, the microcontroller switches to the program to be executed at the time of the interrupt, then executes it.
After ending the program for the interrupt processing, it returns to the original program and restarts the program from the suspended processing.