This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
The diagnostic function drives the DIAG terminal High or Low in the event of an abnormal condition being detected.
It signals an abnormal condition when overcurrent protection,thermal shutdown, or open-load detection (i.e., high-impedance output) is tripped. It is possible to identify an abnormal condition in an IPD by processing the input and diagnostic output signals with a microcontroller or a logic circuit.
| Operating Mode | Input Signal VIN | Output Voltage VOUT |
Output MOSFET State | Diagnostic Output VDIAG | Note |
|---|---|---|---|---|---|
| Normal operation | L | L | Off | L | - |
| H | H | On | H | ||
| Shorted load / short to ground (overcurrent condition) | L | L | Off | L | It is possible to determine whether an IPD has a shorted load (overcurrent condition) or a thermal shutdown condition by processing the input and diagnostic output signals with a microcontroller or a logic circuit. |
| H | L | On (current limited) | L | ||
| Thermal shutdown condition | L | L | Off | L | |
| H | L | Off | L | ||
| Open load / broken wire | L | H | Off | H | - |
| H | H | On | H |