05NU42

EOL announced

Super fast-recovery diode

Description

RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name DO-41SS
Pins 2
Mounting Through Hole

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Average Forward Current (Single) IF(AV) 0.5 A
Repetitive Peak Reverse Voltage VRRM 1000 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Reverse Recovery Time (Max) trr - 100 ns