RF ICs for Extremely Low-Power Radio Applications

These years, more and more applications use radio frequency (RF) to communicate, and a variety of RF ICs are being required that meet the respective needs. The recent pervasiveness of electronic products has resulted in an increase in environmental electromagnetic radiation; this is driving the needs for RF ICs that deliver improved communication reliability (i.e., EMI immunity). To address such needs, Toshiba offers RF ICs with the industry's highest receiver sensitivity.

Block Diagram of an IoT/Extremely Low-Power Radio Receiver

This is the Block Diagram of the Transceiver IC (TC32306FTG)

IoT/Extremely Low-Power Radio Application Examples

This figure provides examples of the Extremely Low-Power Radio Applications.

RF IC Offerings for IoT/Extremely Low-Power Radio Applications

Part Number Functions Availability Frequency(Hz) FSK ASK Package Status
TX RX
Local RF IF


VCO
+PLL
315 M ~ 915 M 230 k/280 k
(built in)


QFN36 MP
MP: Mass production
Note: This transceiver IC can also be used as a receive-only IC.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open