This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
These years, more and more applications use radio frequency (RF) to communicate, and a variety of RF ICs are being required that meet the respective needs. The recent pervasiveness of electronic products has resulted in an increase in environmental electromagnetic radiation; this is driving the needs for RF ICs that deliver improved communication reliability (i.e., EMI immunity). To address such needs, Toshiba offers RF ICs with the industry's highest receiver sensitivity.
| Part Number | Functions Availability | Frequency(Hz) | FSK | ASK | Package | Status | |||
|---|---|---|---|---|---|---|---|---|---|
| TX | RX |
Local | RF | IF | |||||
![]() |
![]() |
VCO +PLL |
315 M ~ 915 M | 230 k/280 k (built in) |
![]() |
![]() |
QFN36 | MP | |
Stock Check & Purchase
require 3 characters or more.