TC358768AXBG

Display Interface Bridge

Description

Feature RGB to MIPI® DSI® / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp)
Application Scope Compact consumer equipment
RoHS Compatible Product(s) (#) Available

*

MIPI®, DSI® are trademarks, service marks, registered service marks of MIPI Alliance, Inc.

*

Other company names, product names, and service names may be trademarks of their respective companies.

Package Information

Toshiba Package Name P-VFBGA72-0404-0.40A3
Package Image Toshiba TC358768AXBG Display Interface Bridge product P-VFBGA72-0404-0.40A3 package image
Pins 72
Mounting Surface Mount
Package size 4.5mm×4.5mm
Pin pitch 0.4 mm
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
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.
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
Jul,2024

Oct,2026

Oct,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS 재고 확인 검색
TC358768AXBG(EL) 1000 Yes

Applications

Smart Watch
Such as low power consumption and miniaturization are important in designing smart watch. Toshiba provides information on a wide range of semiconductor products suitable for power supply and charge management units, sensor signal input units, display units, etc., along with circuit configuration examples.

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list
Membership registration required
A new window will open