This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
We have introduced a smart-gate driver coupler (the TLP5222, TLP5212, TLP5214A and TLP5214) with built-in VCE(sat) detecting and Miller clamping functions to protect the IGBT from being damaged by overcurrent. The VCE(sat) detecting function monitors the VCE(sat) voltage of the IGBT and soft-turns off the photocoupler output when an overcurrent occurs. At the same time, FAULT signal is sent to the controller. The Miller clamping function suppresses gate potential rise and IGBT malfunction by bypassing the Miller current generated when the IGBT is turned off to ground via the inside of the photocoupler. The TLP5222, TLP5212, TLP5214A and TLP5214 also integrate a number of other functions, including full-swing-voltage outputs and UVLO functions. Reducing the number of external components that have supported these functions has been effective in reducing costs and reducing the size of PCBs.
The collector voltage is monitored by the DESAT pin, and the VCE(sat) rises when an overcurrent occurs in the power device. When the TLP5222, TLP5212, TLP5214A and TLP5214 DESAT pin voltage exceeds 6.5 V, the VOUT goes to low softly (soft turn-off) and simultaneously FAULT signal is sent to the controller.
재고 확인 및 구매
3글자 이상 입력하세요.