IEC 62368-1 Safety standard certification

IEC62368・UL2367 standard certification

IEC 62368-1 is an internationally accepted standard that specifies safety requirements for consumer and telecommunications equipment. Toshiba eFuse ICs have obtained certification for the latest standards. This feature simplifies the single-unit failure modes (Single-fault tests) of the rear-stage ICs and reduces maintenance costs by replacing conventional fuses.

One of  the Toshiba eFuse ICs benefit  is IEC 62368-1 certification. If the certification has been obtained, it is unnecessary to perform single-fault tests of subsequent ICs (PMIC and MCUs in the figure above). Therefore, it is possible to quickly and easily obtain certification of safety standards as equipment at the start-up of production.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open