This Cookie Policy is part of the Toshiba Electronic Devices & Storage Corporation's Privacy Policy (Use of Cookies and Web Beacons). As provided therein, we will use cookies to customize or personalize its web sites in order to better meet your individual expectations or requirements, and to improve the contents of web sites or the types of services that are to be provided. Additionally, we will associate your cookies with the personal data which we hold for the same purpose as provided above.
Quick Links
A new window will open
A linear image sensor is a solid-state device that converts an optical image into an analog signal in a line-by-line fashion. There are two types of linear image sensors with distinct circuit configurations: CMOS image sensors and CCD image sensors. Linear image sensors are suitable for applications such as copier scanning components, image scanners, barcode readers, the line scan camera used for a visual examinations (a film, printed matter, cloth, etc.), grain color sorter, etc. and bank note recognition systems in banking terminals.
Toshiba has long been an industry leader in the area of linear image sensors for scanning applications, delivering a multitude of products to major market segments. Toshiba will expand its portfolio of image sensors for sensing applications and is focused on the development of technologies and products applicable to a wide range of applications.
Up to 1500 pix | Up to 2500 pix | Up to 3648 pix | Up to 5400 pix | Up to 7500 pix | Up to 10680 pix | |
---|---|---|---|---|---|---|
Up to 140MHz | TCD2719DG | |||||
Up to 120MHz | TCD2712DG | |||||
Up to 100MHz | TCD1706DG | |||||
Up to 70MHz | TCD2711DG TCD2720BFG TCD2724DG-1 TCD2725BFG |
|||||
Up to 60MHz | TCD2564DG | TCD1711DG TCD2723BFG |
||||
Up to 35MHz | TCD2565BFG TCD2566BFG TCD2569BFG |
TCD2717BFG | TCD2918BFG TCD2919BFG |
|||
Up to 20MHz | TCD1209DG | |||||
Up to 10MHz | TCD1103GFG | TCD1254GFG TCD1256GAG |
TCD1304DG |
Contacts
If you have any questions, click one of these links: