※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
A linear image sensor scan objects in a line-by-line fashion. It is suitable for scanning moving objects, such as objects on a conveyor.
The linear image sensor can take object color, shape, size or distance information by optical technology. It can be used in automated optical inspection machines, sorting machines, and other electronic imaging devices.
A linear image sensor has the following features, and it is suitable for a variety of applications.
A line scan camera scans objects in a line-by-line fashion. They are suitable for web inspection,and inspection where the object is constantly moving.
Line Scan Cameras have a high resolution scanning ability.
An area scan camera has to adjust the image boundary of every one-shot scan.
A line scan camera scans moving objects on a conveyor, and detects failures by color, shape, size, appearance or contamination.
| Product | Type | Pixel number [Pixels] |
Pixel size [μm] |
Data Rate (Max) [MHz] |
|---|---|---|---|---|
| TCD1209DG | Monochrome | 2048 | 14 × 14 | 20 |
| TCD2569BFG | Color | 5340 | 5.25 × 5.25 | 35 |
| TCD2726DG | Color | 7500 | 4.7 × 4.7 | 50 × 2 ch |
| TCD2400DG | Color | 4096 | 7 × 7 | 50 × 2 ch |
A line scan camera scans objects in a line-by-line fashion. It is suitable for rotating cylindrical object scanning.
A line scan camera scans falling objects such as grains, beans or pelleted plastics.
By detecting the object color, shape, size, appearance or contamination, the failed objects can be sorted by air gun.
| Product | Type | Pixel number [Pixels] |
Pixel size [μm] |
Data Rate (Max) [MHz] |
|---|---|---|---|---|
| TCD1209DG | Monochrome | 2048 | 14 × 14 | 20 |
| TCD2564DG | Color | 5400 | 7 × 7 | 30 × 2 ch |
| TCD2565BFG | Color and Monochrome | Color: 5400 Monochrome: 5400 |
Color: 5.25 × 5.25 Monochrome: 5.25 × 5.25 |
Color: 35 Monochrome: 35 × 2 ch |
| TCD2566BFG | Color and Monochrome | Color: 5340 Monochrome: 5340 |
Color: 5.25 × 6.825 Monochrome: 5.25 × 8.4 |
Color: 35 Monochrome: 35 × 2 ch |
| TCD2400DG | Color | 4096 | 7 × 7 | 50 × 2 ch |
A line scan camera monitors the edges of an object and detects extrusions or defects.
| Product | Type | Pixel number [Pixels] |
Pixel size [μm] |
Data Rate (Max) [MHz] |
|---|---|---|---|---|
| TCD1209DG | Monochrome | 2048 | 14 × 14 | 20 |
| TCD1254GFG | Monochrome | 2500 | 5.25 × 64 | 2 |
| TCD2400DG | Color | 4096 | 7 × 7 | 50 × 2 ch |
A linear image sensor measures the concentration of a sample by using its refractive index.
| Product | Type | Pixel number [Pixels] |
Pixel size [μm] |
Data Rate (Max) [MHz] |
|---|---|---|---|---|
| TCD1304DG | Monochrome | 3648 | 8 × 200 | 1 |
A linear image sensor measures the distance by using triangulation.
| Product | Type | Pixel number [Pixels] |
Pixel size [μm] |
Data Rate (Max) [MHz] |
|---|---|---|---|---|
| TCD1209DG | Monochrome | 2048 | 14 × 14 | 20 |
| TCD1254GFG | Monochrome | 2500 | 5.25 × 64 | 2 |
Linear Image Sensors Product Lineup
Search for linear image sensors that best suit your needs.