This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
A monochrome sensor has a configuration with a single photodiode row without a color filter.
Suitable for position detection and monochrome imaging.
A monochrome sensor is suitable for position detection or monochrome imaging.
In addition, the color of the light source gives an image in that color.
You can also get a color image by scanning the same location multiple times with different colored light sources.
We have a lineup of products with various line rates and pixel counts to suit your needs.
| Product | Line rate (kHz) |
Pixel number (Pixels) |
Pixel size (μm) |
Pixel row length (mm) |
Output signal (ch/line) |
|
|---|---|---|---|---|---|---|
| TCD2720BFG | 14.8 | 7500 | 4.7 x 4.7 | 35.25 | 4 | |
| TCD2566BFG | 12.3 | 5340 | 5.25 x 8.4 | 28.035 | 2 | |
| TCD2565BFG | 11.6 | 5400 | 5.25 x 5.25 | 28.35 | 2 | |
| TCD1209DG | 9.4 | 2048 | 14 x 14 | 28.6 | 1 | |
| TCD2717BFG | 8.6 | 7500 | 4.7 x 4.7 | 35.25 | 2 | |
| TCD2919BFG | 6.1 | 10680 | 2.625 x 8.4 | 28.04 | 2 | |
| TCD1103GFG | 1.2 | 1500 | 5.5 x 64 | 8.25 | 1 | |
| TCD1254GFG | 0.7 | 2500 | 5.25 x 64 | 13.13 | 1 | |
| TCD1304DG | 0.2 | 3648 | 8 x 200 | 29.1 | 1 | |
* Products of TCD2xxx: Use monochrome mode.
Linear Image Sensors Product Lineup
Search for linear image sensors that best suit your needs.