Automotive audio power amplifier ICs

Toshiba’s audio power amplifier for in-vehicle adopts the low on-resistance 0.13um process with the leading edge and top-class in the industry, and realize the high quality design by including the various protection functions and the original safety function for in-vehicle.
In addition, the audio amplifier can realize the low-power consumption design equaled to class-d amplifier by using the TB class that is the original linear high-efficiency technology.
The amplifier contributes to the safety, high reliability and low-power consumption of products for customer.

Lineup

4-channel Audio Power Amplifier IC (Recommended Products)

Process Part Number Max Power Class Voltage Gain I2C Bus Output DC Offset Det. Clip Det. Short-Circuit Det. High-Side Switch Half Short Det. Speaker Burning Prevention 2Ω
Load
GSM 6V Crui-sing Package Status
VCC= 15.2 V VCC= 14.4 V
BiCD0.13
μm
TB2952AHQ 49W 45W AB 26dB/
12dB




 
 


HZIP25 MP
49W 45W KB** 26dB/
16dB




 
 


HZIP25
CD0.13μm 45W  40W  AB 26dB  
 
   
   
HZIP25
HSOP36
49W 44W AB 26dB   *  


 


HZIP25
49W 44W AB 26dB   *  
 
 


HZIP25
49W 45W AB 26dB  


 
 


HZIP25
49W 45W TB*** 26dB/
16dB

*

 
 


HSOP36
45W 40W TB*** 26dB/
16dB

*

 
   

HSOP36

* Full time output DC offset detection(TOSHIBA Patent)
** KB: Knitted BTL(Bridge Tied Load)
*** TB: Tied BTL(Bridge Tied Load)

 

1-channel Audio Power Amplifier IC

Process Part Number Max Output Class Voltage Gain Thermal Det. Speaker-Open Det. Short-Circuit Det. Over-Voltage Det. Comment Package Status
VCC= 16 V VCC= 12 V
BiCD0.13μm 5W 3W AB

26dB

(variable)





Vehicle Sound for Pedestrian TSSOP16 MP

Technical topics

4-channel audio power amplifier IC concept

  • CD 0.13μm Process

Higher toughness process for +B Surge

  • Higher Toughness for Immunity Noise

Easy to design for EMI/EMC/BCI etc

  • Full-time output DC offset detection (TOSHIBA Patent)

The IC can perform full-time DC offset voltage detection at speaker terminals. It is possible to realize a system that prevents the speaker voice coil burning caused by the occurrence of DC offset voltage.

  • Small flat package
  • New Linear High-efficiency AMP “Class-TB”

Temperature reduced approx. 20-40 degrees C compared with other AMPs.

  • 6V cruising design
  • Diagnosis function

 

Temperature data of Class-AB/TB AMP
Temperature data of Class-AB/TB AMP

Test Condition

Vcc=13.2V, f=1kHz, RL=4Ω, Pout=0.4W x 4ch operated, Ta=25℃,
Heat sink Thermal resistance : 6.5℃/W (Size : 85×85×2mm at Aluminum)

Toshiba’s original linear high-efficiency amplifier: Class-TB achieves efficiency TCB701FNG(50 W)/702FNG (45 W)

High efficiency (TOSHIBA Patent)

Power dissipation comparison

  • vs Conventional Class-AB AMP >>> -80% reduction
  • vs Digital Class-D AMP >>> Closer under Pout <4 W
Low BOM costs

Reasonable external parts

  • vs Conventional Class-AB AMP >>> Same 
  • vs Digital Class-D AMP >>> Less than half 
Full-time output DC offset detection (TOSHIBA Patent)
  • The IC can perform full-time DC offset voltage detection at speaker terminals. It is possible to realize a system that prevents the speaker voice coil burning caused by the occurrence of DC offset voltage.
Power Dissipation at Pout=0.8W/channel
Toshiba’s original linear high-efficiency amplifier: Class-TB achieves efficiency TCB701FNG(50 W)/702FNG (45 W)

應用

Advanced Driver-Assistance Systems (ADAS)
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing ADAS. Toshiba provides information on a wide range of semiconductor products suitable for image input units, power supply units, data transmission and audio output units, etc., along with circuit configuration examples.
IVI (In-vehicle Infotainment)
Such as information sharing and reduction of power consumption are important in designing IVI. Toshiba provides information on a wide range of semiconductor products suitable for display and audio output section, video and voice input section, wireless communications section, etc., along with circuit configuration examples.

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Queries about purchasing, sampling and IC reliability

線上庫存查詢跟購買

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.
開啟新視窗