This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
The load transient response performance is defined as the response performance to a sudden change in the load current. For its LDO regulators, Toshiba has improved the bandwidth of the built-in feedback circuits and optimized the power MOSFET for switches, resulting in faster response performance compared with other companies’ products.
Toshiba's 1.5A LDO TCR15AG12 has an ultra-fast load transient response that is approximately one-third that of competitors’ products, as assessed under the same conditions as competitors. This load transient response is achieved by using circuit technology that adjusts the speed of the feedback loop with an optimal balance with low dropout characteristics. The high-speed load transient response is a feature not only of this product but also of other Toshiba products.
線上庫存查詢跟購買
型號需要超過三個文字以上
器件型號 | Authorized Distributor | Stock Quantity | Date | Shopping Cart |
---|