Asia-Pacific
English
简体中文
繁體中文
한국어
日本語
Americas
English
Europe (EMEA)
English



Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Innovation Centre

At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.

Power supply circuit

Example of a power supply circuit to MCU

Power supply circuit

Lineup

Low noise operational amplifier

Part number

TC75S67TU

Package

UFV

VDD,SS (Max) [V]

±2.75

VDD,SS (Min) [V]

±1.1

IDD (Max) [μA]

700 

VNI (Typ.) [nV/√Hz]  @f=1 kHz

Small surface mount LDO regulator

Part number

TCR2EF

TAR5SB

Package

SMV

SMV

VIN (Max) [V]

5.5

15

IOUT (Max) [mA]

200

200

Output voltage lineup   [V]

1.0 to 5.0

1.5 to 5.0

TX00 Series MCU

Part number

TMPM036FWFG

TMPM037FWUG

Maximum operation frequency

20 MHz

20 MHz

Instruction ROM

128 KB

128 KB

RAM

16 KB

16 KB

Timer

14 ch

10 ch

UART / SIO 6 5
I2C 2 1
ADC 8 ch (10 bit) 8 ch (10 bit)

TX03 Series MCU

Part number

TMPM381FWFG

TMPM383FSUG

Maximum operation frequency

40 MHz

40 MHz

Instruction ROM

128 KB

64 KB

RAM

10 KB

8 KB

Timer

16bit  x 8ch

16bit x 8ch

UART / SIO 3ch 2ch
UART(50 %duty) 1ch 1ch
ADC 18ch (12bit) 10ch (12bit)

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs