Compact and Low-Noise LDO Regulators that Provide Fast Response from Standby to Stabilize DC Power Line

Compact and Low-Noise LDO Regulators that Provide Fast Response from Standby to Stabilize DC Power Line

Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched the TCR5FM series of 35 LDO regulators, which help stabilize the DC power line for small equipment, such as mobile devices and wearable devices.

In recent years, wearable devices have been expected to deliver high performance while maintaining long battery life. This has led to a trend of alternating between low-power operation and high-speed processing. Switching between these operating modes can destabilize the power supply line. Therefore, LDO regulators that contribute to stabilizing DC power line are in demand.

The new TCR5FM series improves load transient response from standby by approximately 80%[1] compared to Toshiba’s existing product, the TCR3RM series, by quickly detecting fluctuations in output voltage and providing fast feedback. As a result, even during sudden load changes, variations in output voltage are reduced. The TCR5FM series features a high ripple rejection ratio[2] of 91dB (typ.)[3], which is top class in the industry[4], achieved by combining a bandgap circuit, a low-pass filter[5], and a high-speed, low-noise operational amplifier. This enhances noise rejection capability and enables the output of a low-noise voltage. Due to these features, the new TCR5FM series helps stabilize DC power lines and is suitable for noise-sensitive applications such as CMOS sensors and power supplies for high-frequency circuits.

The maximum output current is 500mA and operating temperature range supports up to 125°C. The line-up includes 35 products, and the output voltages range from 0.9V to 5.0V, allowing users to select the output voltage suited to their applications.

The package is a small DFN4D package, 1mm×1mm, suitable for mobile devices and wearable devices requiring high-density mounting.

Toshiba will continue to expand its lineup of LDO regulator series and promote product development to meet diverse customer needs.

Notes:
[1] Values measured by Toshiba. Test condition: VIN=3.3V, VOUT=2.8V, IOUT=0mA ⇔ 100mA, tr=1.0μs, tf=1.0μs, Ta=25°C
[2] Ripple rejection ratio, also referred to as PSRR (Power Supply Rejection Ratio), is a quantitative index that indicates how much ripple voltage component (noise) superimposed on the input voltage is transmitted to the output voltage. It is expressed as the ratio between the input ripple voltage and the resulting output ripple voltage.
[3] Values measured by Toshiba. Test condition: CIN=none, COUT=1.0μF, VIN=3.3V, VOUT=2.8V, VIN Ripple=200mVp-p, IOUT=10mA, Ta=25°C
[4] Among LDO regulators with a maximum output of 500mA, Toshiba surveyed as of October 2025.
[5] A filter that allows only low-frequency components to pass through while blocking high-frequency components.

Features

  1. Fast load transient response: ΔVOUT=-75/+25mV (typ.) (IOUT=0mA ⇔ 100mA, VOUT=2.8V)
  2. High ripple rejection ratio: R.R.=91dB (typ.) (f=1kHz, VOUT=2.8V)
  3. Low output noise voltage: VNO=5μVrms (typ.) (10Hz≦f≦100kHz)

Features Explanation

1. Fast load transient response: ΔVOUT=-75/+25mV (typ.) (IOUT=0mA ⇔ 100mA, VOUT=2.8V)

The TCR5FM series offers fast response performance to sudden load changes. Compared to Toshiba’s existing product, the TCR3RM series, the response from no-load conditions (standby) has improved by approximately 80%[1], with a typical load transient response of -75mV/+25mV at 2.8V output for a 0mA ⇔ 100mA load change. It also delivers excellent response under loaded conditions, with a typical load transient response of -60mV/+40mV at 2.8V output for a 1mA ⇔ 500mA load change. This contributes to the stable operation of the downstream circuit.

Figure 1. Comparison of Load Transient Response Characteristics between Existing and New Products (VIN=3.3V, VOUT=2.8V, IOUT=0mA ⇔ 100mA, tr=1.0μs, tf=1.0μs, Ta=25°C)

Figure 1. Comparison of Load Transient Response Characteristics between Existing and New Products
(VIN=3.3V, VOUT=2.8V, IOUT=0mA ⇔ 100mA, tr=1.0μs, tf=1.0μs, Ta=25°C)

2. High ripple rejection ratio: R.R.=91dB (typ.) (f=1kHz, VOUT=2.8V)

The ripple rejection ratio indicates the ratio between the ripple voltage component superimposed on the input voltage and the ripple voltage that appears on the output voltage. The TCR5FM series achieves high ripple rejection by combining a bandgap circuit, a low-pass filter[5], and a high-speed, low-noise operational amplifier. The TCR5FM series delivers top class performance in the industry[4], with a ripple rejection ratio of 91dB (typ.) (f=1kHz) using a 3.3V input and 2.8V output. This enables low-noise output.

Figure 2. Characteristic of ripple compression ratio (CIN=none, COUT=1.0μF, VIN=3.3V, VOUT=2.8V, VIN Ripple=200mVp-p, IOUT=10mA, Ta=25°C)

Figure 2. Characteristic of ripple compression ratio
(CIN=none, COUT=1.0μF, VIN=3.3V, VOUT=2.8V, VIN Ripple=200mVp-p, IOUT=10mA, Ta=25°C)

3. Low output noise voltage: VNO=5μVrms (typ.) (10Hz≦f≦100kHz)

Output noise voltage refers to the integrated value of noise occurring in the output voltage of the LDO. TCR5FM series features industry-leading[2] performance, 5μVrms (typ.) (10Hz≦f≦100kHz) with 3.3V input, 2.8V output. This allows for low-noise output. The new TCR5FM series is suitable for noise-sensitive applications such as high-sensitivity analog circuits, RF circuits, and sensor power supplies.

Figure 3. Characteristic of output noise (CIN=1.0μF, COUT=1.0μF, VIN=3.3V, VOUT=2.8V, IOUT=10mA, Ta=25°C)

Figure 3. Characteristic of output noise
(CIN=1.0μF, COUT=1.0μF, VIN=3.3V, VOUT=2.8V, IOUT=10mA, Ta=25°C)

Applications

  • Mobile devices, wearable devices, IoT devices, etc.

Main Specifications

Part number TCR5FM series
Package Name DFN4D
Size (mm) Typ. 1.0×1.0, t=0.37
Operating range
(Topr=-40 to 125°C)
Output current IOUT (mA) 500
Input voltage VIN (V) 1.55 to 5.5[6]
Output voltage VOUT (V) 0.9 to 5.0
Electrical characteristics
(Unless otherwise specified, Tj=25°C)
Quiescent current IB(ON) (µA)
IOUT=0mA[7]
Typ. 10
Max 20[8]
Drop-out voltage VDO (mV)[9]
IOUT=500mA, VOUT=2.8V
Typ. 220
Max 337[8]
Load transient response ⊿VOUT (mV)
IOUT=1mA ⇔ 500mA, VOUT=2.8V
Typ. -60/+40
Load transient response ⊿VOUT (mV)
IOUT=0mA ⇔ 100mA, VOUT=2.8V
Typ. -75/+25
Ripple rejection ratio R.R. (dB)
f=1kHz, IOUT=10mA, VOUT=2.8V
Typ. 91
Output noise voltage VNO (µVrms)
VOUT=2.8V, IOUT=10mA, 10Hz≦f≦100kHz
Typ. 5
Control pin voltage (HIGH) VCTH (V) Min 0.79[8]
Control pin voltage (LOW) VCTL (V) Max 0.4[8]
Sample check & availability Buy Online

Notes:

[6] Please refer to the dropout voltage table for each output voltage listed in the datasheet and use within the absolute maximum junction temperature and operating temperature ranges.
[7] Control terminal current (ICT) is not included.

[8] Tj=-40 to 125°C
[9] VDO=VIN1-(VOUT1×0.97)
      VOUT1 is the output voltage when VIN=VOUT+0.5V.
      VIN1 is the input voltage at which the output voltage becomes 97% of VOUT1 after gradually decreasing the input voltage.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba Electronics Europe GmbH ("TEE") who participate in netCOMPONENTS electronic components sourcing database. By clicking “click here to purchase” above, you will be opening a new browser window and leave our website to the each distributor's page. Please note that TEE provides this link solely as a convenience and for informational purposes only. By providing the link TEE does not guarantee availability of TOSHIBA part(s) as presented on the each distributor's page. TEE bears no responsibility for the accuracy or content of this external site. All information on this StockCheck page about TOSHIBA parts and their availability are provided by the netCOMPONENTS electronic components sourcing database.

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open