* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
* : Products list (parametric search)
Design & Development
Innovation Centre
At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.
Knowledge
Highlighted Topics
Further Materials
Other
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
In recent years, SiC MOSFET modules have become popular compared to conventional IGBT modules as they have a smaller size and lower loss, which is useful in power conversion applications such as industrial motor drives and railway inverters. This is a gate drive circuit with various protection functions which can safely drive a SiC MOSFET module.
This design uses the TLP5231 pre-driver coupler, which is capable of high-current gate drive with external buffer MOSFETs and has various built-in protection functions to implement the isolated-gate drive of a high-current/high-voltage SiC MOSFET module. It consists of two channels, high-side and low-side, on a 62mm x 100mm board and can be installed on Toshiba dual MOSFET modules.
Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
Click on components for more details
Power supply voltage for control | DC24V |
---|---|
Number of driving channels | 2 ch:Low-side, High-side |
Gate control signal input | 5V CMOS |
Gate drive output | +20V (Typ.) / -6.7V (Typ.) |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
Part Number | Device Category | Portion Usage | Description |
---|---|---|---|
Photocoupler (photo-IC output) | Pre driver・2 | Photocoupler (photo-IC output), Power device pre-driver, IOP=+/-2.5 A, 5000 Vrms, SO16L | |
Power MOSFET (P-ch single) | Turn on buffer・2 | P-ch MOSFET, -40 V, 0.025 Ω@10V, SOP-8, U-MOSⅥ | |
Small Low ON resistance MOSFETs | Turn off buffer・4 | N-ch, MOSFET, 40V, 12A, 18mΩ@4.5V, TSOP6F | |
Low Dropout (LDO) Linear Voltage Regulator | Generates control power supply voltage・4 | High voltage, Low quiescent current, Fast load transient CMOS Linear Regulator | |
Small-signal MOSFET | Input signal drive・2 | N-ch MOSFET, 30 V, 0.1 A, 3.6 Ω@4V, SOT-416(SSM) | |
Transistor for low frequency small-signal amplification | Fault detection signal output・2 | NPN Bipolar Transistor, 50 V, 0.15 A, SOT-723(VESM) |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.