※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
In recent years, SiC MOSFET modules have increasingly replaced conventional Si power devices in power converters, such as industrial motor drives and railway traction inverters, to reduce size and power loss.
This gate driver is designed to drive such modules safely and includes multiple protection functions. It uses the pre-driver coupler TLP5231 together with external buffer MOSFETs, enabling large gate-drive current while providing isolation for high-current/high-voltage SiC MOSFET modules. The design offers a two-channel configuration (high-side and low-side) on a compact 62 mm × 100 mm board that can be integrated into our Dual MOSFET modules.
We also provide key design considerations, usage and adjustment guidance for each circuit block, along with circuit diagrams and PCB pattern information to support your design work. Note: new designs using 2SC6026MFV are Not Recommended for New Design (NRND) as of April 26.
Click on components for more details
| Power supply voltage for control | DC24V |
|---|---|
| Number of driving channel(s) | 2 ch:Low-side, High-side |
| Gate control signal input | 5V CMOS |
| Gate drive output | +20V (Typ.) / -6.7V (Typ.) |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
| Part Number | Device Category | Application Area – Qty | Description |
|---|---|---|---|
| Photocoupler (photo-IC output) | Pre driver・2 | Photocoupler (photo-IC output), Power device pre-driver, IOP=+/-2.5 A, 5000 Vrms, SO16L | |
| Power MOSFET (P-ch single) | Turn on buffer・2 | P-ch MOSFET, -40 V, 0.025 Ω@10V, SOP-8, U-MOSⅥ | |
| Small Low ON resistance MOSFETs | Turn off buffer・4 | N-ch, MOSFET, 40V, 12A, 18mΩ@4.5V, TSOP6F | |
| Low Dropout (LDO) Linear Voltage Regulator | Generates control power supply voltage・4 | High voltage, Low quiescent current, Fast load transient CMOS Linear Regulator | |
| Small-signal MOSFET | Input signal drive・2 | N-ch MOSFET, 30 V, 0.1 A, 3.6 Ω@4V, SOT-416(SSM) | |
| Transistor for low frequency small-signal amplification | Fault detection signal output・2 | NPN Bipolar Transistor, 50 V, 0.15 A, SOT-723(VESM) |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.