※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
Design & Development
Innovation Centre
At the Toshiba Innovation Centre we constantly strive to inspire you with our technologies and solutions. Discover how to place us at the heart of your innovations.
Knowledge
Highlighted Topics
Further Materials
Other
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
This reference design provides design guide, data and other contents of eFuse IC Application Circuit (with Enhanced Overcurrent Protection) built on a small board.
This circuit provides precise overcurrent shutdown by combining the eFuse IC and the ThermoflaggerTM used as an overcurrent detection device.
Click on components for more details
| Input Power Supply Voltage | DC 2.7V to 6V |
|---|---|
| Rated Output Current | 1.4A (Typ.), up to 4A with appropriate resistor setting |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
| Part Number | Device Category | Portion Usage | Description |
|---|---|---|---|
| eFuse IC | Module Board・1 | 2.7 to 23 V/4.0 A eFuse IC, 34 mΩ, WSON8 | |
| Over Temperature Detection IC | Module Board・1 | 10 μA, Open-drain, Over temperature detection IC | |
| Small-signal MOSFET | Module Board・1 | N-ch MOSFET, 20 V, 0.18 A, 3.0 Ω@4V, SOT-723(VESM) | |
| Small-signal MOSFET | Module Board・1 | P-ch MOSFET, -20 V, -0.25 A, 1.4 Ω@4.5V, SOT-723(VESM) | |
| L-MOS VHS series | Module Board・1 | One-Gate Logic(L-MOS), Non-Inverter Buffer, SOT-353(USV) | |
| Zener diode | Module Board・2 | 6.8 V Zener Diode, SOD-523(ESC) | |
| Power MOSFET (N-ch single 30V<VDSS≤60V) | Base Board・4 | N-ch MOSFET, 40 V, 0.00085 Ω@10V, SOP Advance(N), U-MOSⅨ-H | |
| Load switch IC | Base Board・4 | 2.7 to 28 V External MOSFET Driver IC, WCSP6E | |
| L-MOS SHS series (TC74LCX-equivalent) | Base Board・4 | One-Gate Logic(L-MOS), Schmitt Buffer, SOT-363(US6) | |
| Point regulator (single output) | Base Board・1 | 200 mA Fixed Output LDO Regulator, 4.8 V, SOT-25(SMV) | |
| Bias resistor built-in transistor (BRT) | Base Board・1 | NPN Bias Resistor Built-in Transistors (BRT), 10 kΩ/10 kΩ, SOT-723(VESM) | |
| Bias resistor built-in transistor (BRT) | Base Board・4 | PNP Bias Resistor Built-in Transistors (BRT), 10 kΩ/10 kΩ, SOT-723(VESM) | |
| Switching diode | Base Board・2 | 80 V/0.1 A Switching diode, SOD-523(ESC) |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.