Description

Application Scope Power Management Switches
Polarity N-ch + P-ch
Generation U-MOSⅦ-H / U-MOSⅥ
Internal Connection Independent
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TSOP6F
Package Image Toshiba SSM6L820R Small-signal MOSFET 2 in 1 product TSOP6F package image
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.8×0.8
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage (Q1) VDSS 30 V
Gate-Source voltage (Q1) VGSS -8/+12 V
Drain current (Q1) ID 4 A
Drain-Source voltage (Q2) VDSS -20 V
Gate-Source voltage (Q2) VGSS -12/+6 V
Drain current (Q2) ID -4 A
Power Dissipation PD 1.4 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Q1) (Max) Vth - 1.0 V
Drain-Source on-resistance (Q1) (Max) RDS(ON) VGS=1.8V 82 mΩ
Drain-Source on-resistance (Q1) (Max) RDS(ON) VGS=2.5V 53 mΩ
Drain-Source on-resistance (Q1) (Max) RDS(ON) VGS=4.5V 39.1 mΩ
Input capacitance (Q1) (Typ.) Ciss - 310 pF
Total gate charge (Q1) (Typ.) Qg VGS=4.5V 3.2 nC
Gate threshold voltage (Q2) (Max) Vth - -1.2 V
Drain-Source on-resistance (Q2) (Max) RDS(ON) VGS=-10V 45 mΩ
Drain-Source on-resistance (Q2) (Max) RDS(ON) VGS=-4.5V 56 mΩ
Drain-Source on-resistance (Q2) (Max) RDS(ON) VGS=-2.5V 76 mΩ
Drain-Source on-resistance (Q2) (Max) RDS(ON) VGS=-1.8V 157 mΩ
Input capacitance (Q2) (Typ.) Ciss - 480 pF
Total gate charge (Q2) (Typ.) Qg VGS=-4.5V 6.7 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

May,2020

Feb,2024

Apr,2026

Nov,2026

Nov,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
SSM6L820R,LF 3000 Yes General Use

Applications

Mega-solar Inverters
Such as high efficiency and miniaturization are important in designing mega-solar inverter. Toshiba provides information on a wide range of semiconductor products suitable for inverter circuit unit, gate driving circuit unit, signal transmission unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open