※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
This design supports a wide input voltage range of DC 36 to 75V and provides a DC 12V output with a power capacity of 300W. Thanks to replacement of Toshiba latest MOSFET and digital isolator, and circuit optimization, it achieves higher efficiency at whole load condition compared with the existing reference design with the same topology.
We provide design information including key circuit design points, usage instructions, adjustment methods for each section, circuit diagrams, and PCB layout data to support your development.
Click on components for more details
| Input voltage | DC 36 to 75V |
|---|---|
| Output voltage | DC 12V |
| Output power | 300W |
| Circuit topology | Phase Shift Full Bridge |
Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.
Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.
| Part Number | Device Category | Application Area – Qty | Description |
|---|---|---|---|
| Power MOSFET (N-ch single 60V<VDSS≤150V) | Primary-side・4 | N-ch MOSFET, 100 V, 0.0115 Ω@10V, TSON Advance, U-MOSⅨ-H | |
| Power MOSFET (N-ch single 60V<VDSS≤150V) | Secondary-side・4 | N-ch MOSFET, 100 V, 0.0027 Ω@10V, Qrr=55nC@100A/μs, SOP Advance(N), U-MOS11-H | |
| Standard Digital Isolators | Communication between primary-side and secondary-side・1 | HIGH SPEED DIGITAL ISOLATORS, High-speed, 150 Mbps, 3000 Vrms, 8pin SOIC Narrow body |
We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.