Air Cleaner

Air Cleaner

Such as high efficiency, low power consumption and miniaturization are important in designing air cleaner. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, sensor signal input unit, etc., along with circuit configuration examples.

Overall block diagram

Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.

 AC Input AC Input DC 10 V DC 10 V DC 5 V DC 5 V DC 3 V DC 3 V Dust Sensor Module Dust Sensor Module MCU MCU EEPROM EEPROM Mode Switch Mode Switch Display Display Regulator Regulator Regulator Regulator LEDs LEDs AC-DC AC-DC Transistor Transistor Single Phase AC Motor Single PhaseAC Motor M M Dust sensor section Operation unit (Example of Key/LED) Operation unit (touch panel) Main motor drive unit Flyback type AC-DC converter circuit
Flyback type AC-DC converter circuit

Example of flyback type AC-DC converter circuit

Main motor drive unit

Example of circuit using AC motor

Example of circuit using brushless DC motor

Dust sensor section

Example of a circuit using a photodiode and an operational amplifier

Operation unit (Key/LED)

Example of operation circuit with key and LED

Operation unit (touch panel)

Example of operation circuit with touch panel

Sub block diagram

Flyback type AC-DC converter circuit
Flyback type AC-DC converter circuit

Example of flyback type AC-DC converter circuit

Example of flyback type AC-DC converter circuit
High CTR (Current Transfer Ratio) is realized even in low input current range (IF = 0.5 mA).
Part Number
Toshiba Package Name 4pin SO6L SO4 4pin SO6L
BVS (Min) [Vrms] @ t = 60 [s] 5000 3750 5000
VCEO (Max) [V] 80 80 80
Topr [°C] -55 to 125 -55 to 125 -55 to 110
Main motor drive unit
Main motor drive unit (When AC motor is used)

Example of circuit using AC motor

Example of circuit using AC motor
Wide range of products are provided, mainly small package that is suitable for high density assembly.
Part Number
Toshiba Package Name M-FLAT
VRRM (Max) [V] 600
IF(AV) (Max) [A] 1
With wide product lineup, Toshiba provides products that meet the needs of customers.
Part Number
Toshiba Package Name SOT-883 (CST3)
VCEO (Max) [V] 50
IC (Max) [A] 0.1
Polarity NPN
It contributes to system cost down, high efficiency system and development efficiency improvement.
Series TX00 Series
Group M030 Group
Main motor drive unit (When brushless DC motor is used)

Example of circuit using brushless DC motor

Example of circuit using brushless DC motor
This product optimizes for brushless DC motor driving and has the functions required for motor driving into one package.
Part Number
Toshiba Package name HSSOP31
VBB (Max) [V] 600
VCC (Max) [V] 20
IO (Max) [A] 0.7
A brushless DC motor driver with a built-in MOSFET can be driven at a variable speed by control signals from the MCU.
Part Number
Toshiba Package name SSOP30 HSSOP31 HSSOP31 HDIP30 HDIP30
VBB (Max) [V] 600 600 600 600 600
VCC (Max) [V] 18 20 20 20 20
IO (Max) [A] 2.5 1 2 1 2
It contributes to system cost down, high efficiency system and development efficiency improvement.
Series TX00 Series
Group M030 Group
High-voltage, high-current brushless DC motors can be driven by combining a motor driver with an IPD.
Part Number
Toshiba Package Name SSOP30-P-300-0.65 SSOP30-P-300-0.65 P-SSOP24-0613-1.00-001
VOUT (Max) [V] 18 18 18
IOUT (Max) [A] 0.002 0.002 0.003
VM [V] 6 to 16.5 6 to 16.5 4.5 to 16.5
RON (Typ.) [Ω]      
Dust sensor section
Dust sensor section

Example of a circuit using a photodiode and an operational amplifier

Example of a circuit using a photodiode and an operational amplifier
Lineup includes low current consumption type that contributes to low power consumption of the set and a low noise type that maximizes the performance of high performance sensors.
Part Number
Toshiba Package Name SOT-25 (SMV) SOT-353F (UFV)
VCC (Max) [V] 5.5 5.5
VCC, VEE (Max) [V] +/-2.75 +/-2.75
Operation unit (Key/LED)
Operation unit (Example of Key/LED)

Example of operation circuit with key and LED

Example of operation circuit with key and LED
It contributes to system cost down, high efficiency system and development efficiency improvement.
Series TX00 Series
Group M030 Group
Operation unit (touch panel)
Operation unit (Example of touch panel)

Example of operation circuit with touch panel

Example of operation circuit with touch panel
It contributes to system cost down, high efficiency system and development efficiency improvement.
Series TX00 Series
Group M030 Group

Solution Proposal

These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.

Reference Design

This is a photo of the Board Appearance.
3-Phase Brushless DC Motor Driver Using TC78B043FNG and TPD4204F
In recent years, for 3-phase brushless DC motors used in home appliances and industrial equipment such as air conditioners and air purifiers, there is an increasing trend toward adopting Interior Permanent Magnet (IPM) motors instead of Surface Permanent Magnet (SPM) motors to achieve lower cost, higher output, and higher torque. However, IPM motors tend to generate noise, creating a demand for motor controllers capable of low-noise and highly efficient control.
To address these needs, we provide a 3‑phase brushless DC motor driver application circuit capable of realizing both low noise and high efficiency. The provided materials include explanations of key design points for each circuit block, usage guidelines, adjustment methods, as well as schematic diagrams and PCB layout design information, which can help support and accelerate your motor control designs.
「Please note that TPD4204F was designated as Not Recommended for New Design (NRND) as of April, 2026.」

문서

개발/설계 지원

스위치 모드 전원공급 라이브러리

you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.

Motor Control and Driver Circuit Library

you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.

온라인 회로 시뮬레이터

This service allows users to easily perform pre-verification of MOSFETs without the need to build a simulation environment.

EDA/CAD Model Library

We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.

MCU Motor Studio

MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의
  • Arm, Cortex and Thumb are registered trademarks or trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
  • PSpice is a registered trademark of Cadence Design Systems, Inc.
  • M-FLATTM, NANO FLASHTM are trademarks of Toshiba Electronic Devices & Storage Corporation.
  • Other company names, product names, and service names may be trademarks of their respective companies.
Membership registration required
A new window will open