Air Cleaner

Air Cleaner

Such as high efficiency, low power consumption and miniaturization are important in designing air cleaner. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, sensor signal input unit, etc., along with circuit configuration examples.

總方塊圖

點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。

 AC Input AC Input DC 10 V DC 10 V DC 5 V DC 5 V DC 3 V DC 3 V Dust Sensor Module Dust Sensor Module MCU MCU EEPROM EEPROM Mode Switch Mode Switch Display Display Regulator Regulator Regulator Regulator LEDs LEDs AC-DC AC-DC Transistor Transistor Single Phase AC Motor Single PhaseAC Motor M M Dust sensor section Operation unit (Example of Key/LED) Operation unit (touch panel) Main motor drive unit Flyback type AC-DC converter circuit
Flyback type AC-DC converter circuit

Example of flyback type AC-DC converter circuit

Main motor drive unit

Example of circuit using AC motor

Example of circuit using brushless DC motor

Dust sensor section

Example of a circuit using a photodiode and an operational amplifier

Operation unit (Key/LED)

Example of operation circuit with key and LED

Operation unit (touch panel)

Example of operation circuit with touch panel

子方塊圖

Flyback type AC-DC converter circuit
Flyback type AC-DC converter circuit

Example of flyback type AC-DC converter circuit

Example of flyback type AC-DC converter circuit
High CTR (Current Transfer Ratio) is realized even in low input current range (IF = 0.5 mA).
Part Number
Toshiba Package Name 4pin SO6L SO4 4pin SO6L
BVS (Min) [Vrms] @ t = 60 [s] 5000 3750 5000
VCEO (Max) [V] 80 80 80
Topr [°C] -55 to 125 -55 to 125 -55 to 110
Main motor drive unit
Main motor drive unit (When AC motor is used)

Example of circuit using AC motor

Example of circuit using AC motor
Wide range of products are provided, mainly small package that is suitable for high density assembly.
Part Number
Toshiba Package Name M-FLAT
VRRM (Max) [V] 600
IF(AV) (Max) [A] 1
With wide product lineup, Toshiba provides products that meet the needs of customers.
Part Number
Toshiba Package Name SOT-883 (CST3)
VCEO (Max) [V] 50
IC (Max) [A] 0.1
Polarity NPN
It contributes to system cost down, high efficiency system and development efficiency improvement.
Series TX00 Series
Group M030 Group
Main motor drive unit (When brushless DC motor is used)

Example of circuit using brushless DC motor

Example of circuit using brushless DC motor
This product optimizes for brushless DC motor driving and has the functions required for motor driving into one package.
Part Number
Toshiba Package name HSSOP31
VBB (Max) [V] 600
VCC (Max) [V] 20
IO (Max) [A] 0.7
A brushless DC motor driver with a built-in MOSFET can be driven at a variable speed by control signals from the MCU.
Part Number
Toshiba Package name SSOP30 HSSOP31 HSSOP31 HDIP30 HDIP30
VBB (Max) [V] 600 600 600 600 600
VCC (Max) [V] 18 20 20 20 20
IO (Max) [A] 2.5 1 2 1 2
It contributes to system cost down, high efficiency system and development efficiency improvement.
Series TX00 Series
Group M030 Group
High-voltage, high-current brushless DC motors can be driven by combining a motor driver with an IPD.
Part Number
Toshiba Package Name SSOP30-P-300-0.65 SSOP30-P-300-0.65 P-SSOP24-0613-1.00-001
VOUT (Max) [V] 18 18 18
IOUT (Max) [A] 0.002 0.002 0.003
VM [V] 6 to 16.5 6 to 16.5 4.5 to 16.5
RON (Typ.) [Ω]      
Dust sensor section
Dust sensor section

Example of a circuit using a photodiode and an operational amplifier

Example of a circuit using a photodiode and an operational amplifier
Lineup includes low current consumption type that contributes to low power consumption of the set and a low noise type that maximizes the performance of high performance sensors.
Part Number
Toshiba Package Name SOT-25 (SMV) SOT-353F (UFV)
VCC (Max) [V] 5.5 5.5
VCC, VEE (Max) [V] +/-2.75 +/-2.75
Operation unit (Key/LED)
Operation unit (Example of Key/LED)

Example of operation circuit with key and LED

Example of operation circuit with key and LED
It contributes to system cost down, high efficiency system and development efficiency improvement.
Series TX00 Series
Group M030 Group
Operation unit (touch panel)
Operation unit (Example of touch panel)

Example of operation circuit with touch panel

Example of operation circuit with touch panel
It contributes to system cost down, high efficiency system and development efficiency improvement.
Series TX00 Series
Group M030 Group

解決方案

這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。

Reference Design

This is a photo of the Board Appearance.
採用TC78B043FNG及TPD4204F的3相直流無刷馬達驅動器
近年來,在空調、空氣清淨機等家用電器及工業設備中使用的3相直流無刷電機,為了降低成本、提高輸出功率和扭矩,越來越多地採用內置式永磁(IPM)電機代替表面式永磁(SPM)電機。然而,IPM電機容易產生噪聲,因此需要能夠實現低噪聲和高效控制的電機控制器。 為了滿足這些需求,我們提供了一款能夠同時實現低雜訊和高效率的3相直流無刷馬達驅動應用電路。提供的資料包括每個電路模組的關鍵設計要點說明、使用指南、調整方法,以及原理圖和PCB佈局設計信息,可有效支持並加速您的電機控制設計進程。 「請注意,自 2026 年 4 月起,TPD4204F 被指定為不建議新設計 (NRND)。」

文件

開發/設計支援

交換式電源供應器工具庫

您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。

馬達控制和驅動電路的線上模擬資料庫

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

線上模擬器

允許使用者在網站上直接進行電路模擬,無須建構評估環境,即可預先驗證裝置。只要是註冊會員就可以免費使用。

EDA/CAD 模型庫

我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。

MCU Motor Studio

MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
  • Arm, Cortex and Thumb are registered trademarks or trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
  • PSpice is a registered trademark of Cadence Design Systems, Inc.
  • M-FLATTM, NANO FLASHTM are trademarks of Toshiba Electronic Devices & Storage Corporation.
  • Other company names, product names, and service names may be trademarks of their respective companies.
Membership registration required
開啟新視窗