DC-DC converter

Example of signal transmission circuit between MCU and DC-DC converter

DC-DC converter for power supply

Lineup

DTMOS Series MOSFET

Part number TK25A60X TK16A60W5 TK110A65Z TK190A65Z TK110U65Z TK190U65Z
Package TO-220SIS TOLL
VDSS [V] 600 600 650 650 650 650
ID [A] 25 15.8 24 15 24 15

RDS(ON) [Ω]

@VGS = 10 V

Typ.

0.105 0.18 0.092 0.158 0.086 0.149
Max 0.125 0.23 0.11 0.19 0.11 0.19
Polarity N-ch N-ch N-ch N-ch N-ch N-ch
Generation DTMOSⅣ-H DTMOSⅣ (HSD) DTMOSⅥ DTMOSⅥ DTMOSⅥ DTMOSⅥ

U-MOS Series MOSFET

Part number TPN19008QM TPH4R008QM TPH2R408QM TK2R4A08QM TK2R4E08QM TK100E10N1
Package

TSON Advance

SOP Advance(N) TO-220SIS TO-220
VDSS [V] 80 80 80 80 80 100
ID [A] 34 (38*) 86 (140*) 120 (200*) 100 (116*) 120 (290*) 100 (207*)

RDS(ON) [Ω]

@VGS = 10 V

Typ.

0.0147 0.0031 0.0019 0.00188 0.00197 0.0028
Max 0.019 0.004 0.00243 0.00244 0.00244 0.0034
Polarity N-ch N-ch N-ch N-ch N-ch N-ch
Generation U-MOSⅩ-H U-MOSⅩ-H U-MOSⅩ-H U-MOSⅩ-H U-MOSⅩ-H U-MOSⅧ-H

* : Silicon limit

Gate driver photocoupler (for MOSFET/IPM [Note] driving)

Part number TLP5774H TLP2745 TLP2719
Package SO6L
Application MOSFET driving IPM driving
CMTI (Min) [kV/μs] ±35 ±30 ±10
Topr [°C] -40 to 125  -40 to 110 -40 to 100
Propagation delay time (Max) [ns] 150 120 2000
Overcurrent protection - - -

[Note]  IPM : Intelligent Power Module

MCU

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의