Brushed DC motor drive circuit (Motor Driver)

Brushless motor drive circuit Motor Driver

Lineup

1ch brushed DC motor driver

Part number

TB67H450AFNG

TB67H451AFNG

Motor type

Brushed DC motor

Output voltage

50 V

Output current

3.5 A

Output ON resistance

0.6 Ω

Output circuit 1 circuit
Control interface 1 mode
Phase mode 2-phase, 1-2 phase excitation
Abnormality detection function Over heat, over current, low voltage
Package HTSSOP8

2ch brushed DC motor driver

Part number

TB67H401FTG

TB67H420FTG

Motor type

Brushed DC motor

Output withstand voltage

50 V

Output current

6.0 A (Large mode)

9.0 A (Large mode)

Output On resistance

0.25 Ω

0.17 Ω

Output circuit

1 circuit (Large mode)

Control impedance 4 modes
Step resolution/excitation mode 1/1, 1/2 step (2-phase, 1-2 phase excitation)
Error detection Overheating, overcurrent, low voltage monitoring
Package QFN48 QFN48

MCU

TX03 Series M370 Group

Arm® Cortex®-M3, includes 1st gen VE

TX04 Series M470 Group

Arm® Cortex®-M4, includes 2nd gen VE

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의