Robot Cleaner

Robot Cleaner

Such as high efficiency, low power consumption and miniaturization are important in designing robot cleaner. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, sensor signal input unit, etc., along with circuit configuration examples.

總方塊圖

點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。

 Motor Control MCU Motor ControlMCU Flash Flash Floor IR Sensor Floor IR Sensor Home IR Sensor Home IR Sensor Image Sensor Image Sensor IR Sensor Array IR Sensor Array Dust Bin IR Sensor Dust Bin IR Sensor Suction Fan Motor Suction Fan Motor Main Brush Motor Main Brush Motor Side Brush Motor Side Brush Motor Traction Motor 1 Traction Motor 1 Traction Motor 2 Traction Motor 2 Wi-Fi®/ Bluetooth® Wi-Fi®/Bluetooth® Speaker Speaker MIC MIC DDR DDR Driver Driver Driver Driver Driver Driver Driver Driver Driver Driver ADC ADC Audio Power Amp Audio Power Amp Controller MCU ControllerMCU User Key Interface User Key Interface 100 to 240 VAC 100 to 240 VAC Lithium Ion Battery Lithium IonBattery Battery Cell Balance IC Battery CellBalance IC AC-DC AC-DC Op-amp Op-amp Op-amp Op-amp Op-amp Op-amp Op-amp Op-amp TVS TVS TVS TVS M M M M M M M M M M Dock Station Dock Station Infrared sensor circuit Motor drive circuit Wireless communication circuit Flyback AC-DC circuit
Motor drive circuit

Example of three-phase brushless DC motor drive circuit

Example of three-phase brushless DC motor drive circuit

Example of driving circuit for 3 phase blrushless DC motor

Example of driving circuit for 3 phase blrushless DC motor

Example of driving circuit for brushed DC motor

Example of driving circuit for brushed DC motor

Wi-FiⓇ/BluetoothⓇ circuit

Example of core chip power supply and antenna protection circuit

Infrared sensor circuit

Example of infrared sensor circuit using photodiode

Flyback AC-DC circuit

Example of flyback AC-DC converter feedback circuit using Photocouplers

子方塊圖

Motor drive circuit
Brushless DC motor drive circuit (Motor Driver (Pre-driver) + MOSFET Type)

Example of three-phase brushless DC motor drive circuit

Example of three-phase brushless DC motor drive circuit
Low on-resistance products are available in the lineup. Improvement of trade-off characteristics between on-resistance and capacitance contributes to energy saving.
Part Number
Toshiba Package Name TSON Advance TSON Advance SOP Advance
VDSS (Max) [V] 30 60 40
ID (Max) [A] 76 76 400
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.0052 0.007 0.00074
Polarity N-ch N-ch N-ch
Lineup of low on-resistance products is provided. Improvement of trade-off characteristics between on-resistance and capacitance contributes to higher efficiency of power supply.
Part Number
Toshiba Package Name SOP Advance SOP Advance(E) TSON Advance TSON Advance DPAK DPAK
VDSS (Max) [V] 80 80 80 80 80 80
ID (Max) [A] 120 238 26 34 84 62
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] 0.00243 0.0019 0.0123 0.019 0.0051 0.0069
Polarity N-ch N-ch N-ch N-ch N-ch N-ch
Small signals detected by various sensors can be amplified with very low noise.
Part Number
Toshiba Package Name SOT-353F (UFV)
VCC (Max) [V] 5.5
VCC, VEE (Max) [V] +/-2.75
Sensorless type three-phase brushless DC motor driver. It controls motor rotation speed by changing the Pulse Width Modulation duty cycle.
Part Number
Toshiba Package Name P-WQFN36-0505-0.50-001 P-WQFN36-0505-0.50-001
VOUT (Max) [V] 30 30
IOUT (Max) [A] 0.24 0.24
VM [V] 5.5 to 27 5.5 to 27
RON (Typ.) [Ω]    
System cost reduction, higher efficiency and less development work.
Brushless DC motor drive circuit (Motor Driver (Pre-driver) + MOSFET Type) Power supply section

Example of three-phase brushless DC motor drive circuit

Example of three-phase brushless DC motor drive circuit
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as over current and over voltage.
Part Number
Toshiba Package Name WSON10B WSON10B WSON10B
VIN (Max) [V] 18 18 18
RON (Typ.) [mΩ] 28 28 28
VOVC (Typ.) [V]   6.04 15.1
Recovery Operation Type Auto-retry Auto-retry Auto-retry
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as over current and over voltage.
Part Number
Toshiba Package Name WSON10B WSON10B WSON10B WSON10
VIN (Max) [V] 18 18 18 13.2
RON (Typ.) [mΩ] 28 28 28 53
VOVC (Typ.) [V]   6.04 15.1  
Recovery Operation Type Latch Latch Latch Latch
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as over current and over voltage.
Part Number
Toshiba Package Name WSON8 WSON8 WSON8 WSON8 WSON8 WSON8
VIN (Max) [V] 23 23 23 23 23 23
RON (Typ.) [mΩ] 34 34 34 34 34 34
VOVC (Typ.) [V] 3.87   5.7   13.7 22.2
Recovery Operation Type Auto-retry Auto-retry Auto-retry Auto-retry Auto-retry Auto-retry
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as over current and over voltage.
Part Number
Toshiba Package Name WSON8 WSON8 WSON8 WSON8
VIN (Max) [V] 23 23 23 23
RON (Typ.) [mΩ] 34 34 34 34
VOVC (Typ.) [V] 3.87 5.7 13.7 22.2
Recovery Operation Type Latch Latch Latch Latch
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as over current and over voltage.
Part Number
Toshiba Package Name TSOP6F TSOP6F TSOP6F TSOP6F TSOP6F
VIN (Max) [V] 30 30 30 30 30
RON (Typ.) [mΩ] 52 52 52 52 52
VOVC (Typ.) [V] 32 32 32 32 32
Recovery Operation Type Auto-retry Latch Selection type Auto-retry Latch
It is N-ch MOSFET gate driver IC with Over Voltage Protection function. It contributes to reduction of power consumption and miniaturization of load switch circuit.
Part Number
Toshiba Package Name WCSP6E WCSP6E WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V]     27.56 23.14 14.17
VOVL_RI (Typ.) [V]     27.73 23.26 14.29
VGS (Typ.) [V] 8.5 8.5 10 10 10
It is N-ch MOSFET gate driver IC with Over Voltage Protection function. It contributes to reduction of power consumption and miniaturization of load switch circuit.
Part Number
Toshiba Package Name WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V] 14.17 10.71 6.19
VOVL_RI (Typ.) [V] 14.29 10.83 6.31
VGS (Typ.) [V] 5.6 5.6 5.6
Brushless DC motor drive circuit (Motor Driver Type)

Example of driving circuit for 3 phase blrushless DC motor

Example of driving circuit for 3 phase blrushless DC motor
Sensorless type three-phase brushless DC motor driver. It controls motor rotation speed by changing the Pulse Width Modulation duty cycle.
Part Number
Toshiba Package Name P-VQFN36-0505-0.50-001
VOUT (Max) [V] 25
IOUT (Max) [A] 3
VM [V] 5.5 to 22
RON (Typ.) [Ω] 0.6
System cost reduction, higher efficiency and less development work.
Brushless DC motor drive circuit (Motor Driver Type) Power supply section

Example of driving circuit for 3 phase blrushless DC motor

Example of driving circuit for 3 phase blrushless DC motor
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as over current and over voltage.
Part Number
Toshiba Package Name WSON10B WSON10B WSON10B
VIN (Max) [V] 18 18 18
RON (Typ.) [mΩ] 28 28 28
VOVC (Typ.) [V]   6.04 15.1
Recovery Operation Type Auto-retry Auto-retry Auto-retry
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as over current and over voltage.
Part Number
Toshiba Package Name WSON10B WSON10B WSON10B WSON10
VIN (Max) [V] 18 18 18 13.2
RON (Typ.) [mΩ] 28 28 28 53
VOVC (Typ.) [V]   6.04 15.1  
Recovery Operation Type Latch Latch Latch Latch
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as over current and over voltage.
Part Number
Toshiba Package Name WSON8 WSON8 WSON8 WSON8 WSON8 WSON8
VIN (Max) [V] 23 23 23 23 23 23
RON (Typ.) [mΩ] 34 34 34 34 34 34
VOVC (Typ.) [V] 3.87   5.7   13.7 22.2
Recovery Operation Type Auto-retry Auto-retry Auto-retry Auto-retry Auto-retry Auto-retry
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as over current and over voltage.
Part Number
Toshiba Package Name WSON8 WSON8 WSON8 WSON8
VIN (Max) [V] 23 23 23 23
RON (Typ.) [mΩ] 34 34 34 34
VOVC (Typ.) [V] 3.87 5.7 13.7 22.2
Recovery Operation Type Latch Latch Latch Latch
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as over current and over voltage.
Part Number
Toshiba Package Name TSOP6F TSOP6F TSOP6F TSOP6F TSOP6F
VIN (Max) [V] 30 30 30 30 30
RON (Typ.) [mΩ] 52 52 52 52 52
VOVC (Typ.) [V] 32 32 32 32 32
Recovery Operation Type Auto-retry Latch Selection type Auto-retry Latch
It is N-ch MOSFET gate driver IC with Over Voltage Protection function. It contributes to reduction of power consumption and miniaturization of load switch circuit.
Part Number
Toshiba Package Name WCSP6E WCSP6E WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V]     27.56 23.14 14.17
VOVL_RI (Typ.) [V]     27.73 23.26 14.29
VGS (Typ.) [V] 8.5 8.5 10 10 10
It is N-ch MOSFET gate driver IC with Over Voltage Protection function. It contributes to reduction of power consumption and miniaturization of load switch circuit.
Part Number
Toshiba Package Name WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V] 14.17 10.71 6.19
VOVL_RI (Typ.) [V] 14.29 10.83 6.31
VGS (Typ.) [V] 5.6 5.6 5.6
Brushed DC motor drive circuit (Motor Driver Type)

Example of driving circuit for brushed DC motor

Example of driving circuit for brushed DC motor
High voltage and low power consumption have been achieved by BiCD process. Simple single channel version.
Part Number
Toshiba Package Name P-HSOP8-0405-1.27-002 P-HSOP8-0405-1.27-002
VOUT (Max) [V] 50 50
IOUT (Max) [A] 3.5 3.5
VM [V] 4.5 to 44 4.5 to 44
RON(Normal) (Typ.) [Ω] 0.6 0.6
RON(Large) (Typ.) [Ω]    
High voltage, high current and low power consumption have been achieved by BiCD process. 2ch version adopted Toshiba’s original current detection.
Part Number
Toshiba Package Name P-VQFN48-0707-0.50-004 P-VQFN48-0707-0.50-004
VOUT (Max) [V] 50 50
IOUT (Max) [A] 3 4.5
VM [V] 10 to 47 10 to 47
RON(Normal) (Typ.) [Ω] 0.49 0.33
RON(Large) (Typ.) [Ω] 0.245 0.165
System cost reduction, higher efficiency and less development work.
Brushed DC motor drive circuit (Motor Driver Type) Power supply section

Example of driving circuit for brushed DC motor

Example of driving circuit for brushed DC motor
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as over current and over voltage.
Part Number
Toshiba Package Name WSON10B WSON10B WSON10B
VIN (Max) [V] 18 18 18
RON (Typ.) [mΩ] 28 28 28
VOVC (Typ.) [V]   6.04 15.1
Recovery Operation Type Auto-retry Auto-retry Auto-retry
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as over current and over voltage.
Part Number
Toshiba Package Name WSON10B WSON10B WSON10B WSON10
VIN (Max) [V] 18 18 18 13.2
RON (Typ.) [mΩ] 28 28 28 53
VOVC (Typ.) [V]   6.04 15.1  
Recovery Operation Type Latch Latch Latch Latch
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as over current and over voltage.
Part Number
Toshiba Package Name WSON8 WSON8 WSON8 WSON8 WSON8 WSON8
VIN (Max) [V] 23 23 23 23 23 23
RON (Typ.) [mΩ] 34 34 34 34 34 34
VOVC (Typ.) [V] 3.87   5.7   13.7 22.2
Recovery Operation Type Auto-retry Auto-retry Auto-retry Auto-retry Auto-retry Auto-retry
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as over current and over voltage.
Part Number
Toshiba Package Name WSON8 WSON8 WSON8 WSON8
VIN (Max) [V] 23 23 23 23
RON (Typ.) [mΩ] 34 34 34 34
VOVC (Typ.) [V] 3.87 5.7 13.7 22.2
Recovery Operation Type Latch Latch Latch Latch
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as over current and over voltage.
Part Number
Toshiba Package Name TSOP6F TSOP6F TSOP6F TSOP6F TSOP6F
VIN (Max) [V] 30 30 30 30 30
RON (Typ.) [mΩ] 52 52 52 52 52
VOVC (Typ.) [V] 32 32 32 32 32
Recovery Operation Type Auto-retry Latch Selection type Auto-retry Latch
It is N-ch MOSFET gate driver IC with Over Voltage Protection function. It contributes to reduction of power consumption and miniaturization of load switch circuit.
Part Number
Toshiba Package Name WCSP6E WCSP6E WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V]     27.56 23.14 14.17
VOVL_RI (Typ.) [V]     27.73 23.26 14.29
VGS (Typ.) [V] 8.5 8.5 10 10 10
It is N-ch MOSFET gate driver IC with Over Voltage Protection function. It contributes to reduction of power consumption and miniaturization of load switch circuit.
Part Number
Toshiba Package Name WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V] 14.17 10.71 6.19
VOVL_RI (Typ.) [V] 14.29 10.83 6.31
VGS (Typ.) [V] 5.6 5.6 5.6
Wi-FiⓇ/BluetoothⓇ circuit
Wi-FiⓇ/BluetoothⓇ circuit

Example of core chip power supply and antenna protection circuit

Example of core chip power supply and antenna protection circuit
Wide lineup from general purpose type to WCSP (Wafer Level Chip Size Package) type are provided. Contribute to realize a stable power supply.
Part Number
Toshiba Package Name WCSP6F DFN5B DFN4D WCSP4F DFN4F
IOUT (Max) [mA] 1500 800 500 500 300
VOUT [V] 0.6 to 3.6 0.8 to 3.6 0.9 to 5.0 0.9 to 5.0 0.9 to 4.5
Wide lineup from general purpose type to WCSP (Wafer Level Chip Size Package) type are provided. Contribute to realize a stable power supply.
Part Number
Toshiba Package Name SOT-25 (SMV) DFN4D DFN4D DFN4D SOT-25 (SMV)
IOUT (Max) [mA] 300 300 300 300 150
VOUT [V] 0.8 to 5.0 0.8 to 5.0 1.0 to 4.5 0.8 to 5.0 1.8 to 5.0
This absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2)
VESD (Max) [kV] +/-20 +/-20 +/-8
IR (Max) [µA] 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.5 0.5 1.05
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 0.2 0.2 0.12
Infrared sensor circuit
Infrared sensor circuit

Example of infrared sensor circuit using photodiode

Example of infrared sensor circuit using photodiode
Small signals detected by various sensors can be amplified with very low noise.
Part Number
Toshiba Package Name SOT-353F (UFV)
VCC (Max) [V] 5.5
VCC, VEE (Max) [V] +/-2.75
System cost reduction, higher efficiency and less development work.
Flyback AC-DC circuit
Flyback AC-DC circuit

Example of flyback AC-DC converter feedback circuit using Photocouplers

Example of flyback AC-DC converter feedback circuit using Photocouplers
High current transfer ratio (CTR) is realized even in the low input current range (IF = 0.5 mA).
Part Number
Toshiba Package Name 4pin SO6L
BVS (Min) [Vrms] @ t = 60 [s] 5000
VCEO (Max) [V] 80
Topr [°C] -55 to 125

解決方案

這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。

Reference Design

Sensorless Sinusoidal Brushless Motor Drive Circuit Using TC78B011FTG
Sensorless Sinusoidal Brushless Motor Drive Circuit Using TC78B011FTG
This reference design provides design guide, data and other contents of a brushless motor drive circuit using sensorless sinusoidal PWM predriver IC for 3-phase brushless motor. This design allows easy configuration of the motor pre-driver using a GUI.
PCB photo example of Power multiplexer circuit
Power multiplexer circuit
In this reference design, a Power multiplexer circuit with 2 input and 1 output is implemented on a small PCB. MOSFET gate driver ICs, eFuse ICs, zener diodes and small package MOSFETs selected from Toshiba's diverse lineup are used create ideal diode like characteristics with BBM and MBB switching.
Photo of non-isolated buck DC-DC converter.
Non-Isolated Buck DC-DC Converter
This reference design provides design guide, data and other contents of multiple non-isolated buck DC-DC converter power supplies. Multiple variations of the power supply are optimized for various outputs, loads and board mounting areas.
Power supply circuit example of LDO regulator TCR3UG series application for power supply of IoT devices.
LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
This reference design provides document with low consumption current, PSRR, and dynamic response.The LDO has small package, low consumed power, and fast load transient response.
Power supply circuit example of LDO regulator TCR15AG (fixed output voltage type) application & circuit.
LDO Regulator TCR15AG (fixed output voltage type) Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage.The LDO has very small package and fixed output voltage for consumer application.
Power supply circuit example of LDO regulator TCR15AGADJ application & circuit.
LDO Regulator TCR15AGADJ Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage. The LDO has very small package and adjustable output for consumer application.

文件

視頻

開發/設計支援

交換式電源供應器工具庫

您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。

馬達控制和驅動電路的線上模擬資料庫

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

線上模擬器

允許使用者在網站上直接進行電路模擬,無須建構評估環境,即可預先驗證裝置。只要是註冊會員就可以免費使用。

EDA/CAD 模型庫

我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。

MCU Motor Studio

MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
  • The BluetoothⓇ word mark is a registered trademark owned by Bluetooth SIG, Inc.
  • Wi-Fi® is a registered trademark of Wi-Fi Alliance.
  • Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
  • TXZ+TM is trademark of Toshiba Electronic Devices & Storage Corporation.
  • Other company names, product names, and service names may be trademarks of their respective companies.
Membership registration required
開啟新視窗