Example of brushed DC motor drive circuit using H-bridge
Part number |
TPCC8131 | ||
---|---|---|---|
Package |
TSON Advance | ||
VDSS [V] |
-30 | -30 |
|
ID [A] |
-30 | -45 |
|
RDS(ON) [mΩ] @VGS = -10 V |
Typ. |
13.5 | 2.4 |
Max |
17.6 | 3.0 |
|
Polarity | P-ch | P-ch | |
Generation | U-MOSⅥ | U-MOSⅥ |
Part number |
TPHR7404PU | |||
---|---|---|---|---|
Package |
TSON Advance | SOP Advance | ||
VDSS [V] |
30 |
60 |
40 | |
ID [A] |
36 (76*) |
54 (76*) |
150 (400*) | |
RDS(ON) [mΩ] @VGS = 10 V |
Typ. |
3.9 |
5.4 |
0.51 |
Max |
5.2 |
7.0 |
0.74 | |
Polarity | N-ch | N-ch | N-ch | |
Generation | U-MOSⅨ-H | U-MOSⅨ-H | U-MOSⅨ-H |
* : Silicon limit
Part number |
TPH2R408QM | TPH4R008QM | TPN8R408QM | TPN12008QM | TPN19008QM | TK5R1P08QM | TK6R9P08QM | |
---|---|---|---|---|---|---|---|---|
Package |
SOP Advance(N) | TSON Advance | DPAK | |||||
VDSS [V] |
80 | 80 | 80 | 80 | 80 | 80 | 80 | |
ID [A] |
120 (200*) | 86 (140*) | 32 (77*) | 26 (60*) | 34 (38*) | 84 (105*) | 62 (83*) | |
RDS(ON) [mΩ] @VGS = 10 V |
Typ. |
1.9 | 3.1 | 6.5 | 9.6 | 14.7 | 4.2 | 5.5 |
Max |
2.43 | 4 | 8.4 | 12.3 | 19 | 5.1 | 6.9 | |
Polarity | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch | N-ch | |
Generation | U-MOSⅩ-H | U-MOSⅩ-H | U-MOSⅩ-H | U-MOSⅩ-H | U-MOSⅩ-H | U-MOSⅩ-H | U-MOSⅩ-H |
* : Silicon limit
Part number |
TCKE712BNL | |||
---|---|---|---|---|
Package |
3.0 x 3.0 x 0.7 mm |
3.0 x 3.0 x 0.75 mm |
||
VIN [V] | 4.4 to 18 | 4.4 to 13.2 | ||
RON (Typ.) [mΩ] |
28 |
53 | ||
Return function | NA: Automatic return, NL: Latch type (external signal control) | Latch type (external signal control) | ||
VOVC (Typ.) [V] | - | 6.04 | 15.0 | Adjustable |