This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Basically, a series regulator consists of the following four blocks:
Output transistor
The output transistor is placed in series between the input and output pins of a series regulator. In response to changes in input voltage or output current, its gate voltage or base current is controlled by a signal from an error amplifier. As a result, the output transistor acts as a variable resistor to maintain output voltage regulation.
Reference voltage source
This is a reference voltage source for the error amplifier. The error amplifier controls the gate or base of the output transistor according to this reference voltage to maintain output voltage regulation.
Feedback resistors
The feedback resistors divide the output voltage to generate a feedback voltage. The error amplifier compares the feedback voltage to the reference voltage to control the output voltage. Two feedback resistors are connected in series between the VOUT and GND pins. The midpoint voltage between these resistors is applied to the error amplifier.
Error amplifier
The error amplifier compares the feedback voltage (i.e., the midpoint voltage of the two feedback resistors) to the reference voltage. When the feedback voltage is lower than the reference voltage, the error amplifier increases the drive capability of the MOSFET to reduce its drain-source voltage and thereby increase the output voltage.
When the feedback voltage is higher than the reference voltage, the error amplifier decreases the drive capability of the MOSFET to increase the drain-source voltage and thereby reduce the output voltage.