This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
When voltage is applied, a motor rotates in the forward/reverse direction according to the polarity of the voltage. The rotation speed changes in proportion to the voltage.
・Brushed DC motor
It consists of a stator of permanent magnet, a rotor with coil, a brush, and a commutator.
By rotating the commutator, the current is sequentially applied to the coil. When the direction of the magnetic force of the rotor changes, the propulsive force is generated and then the rotor is rotated.
・Brushless motor
Inverter circuit changes the direction of the magnetic force by switching the direction of the current flowing in the coil.
By changing the direction of the magnetic force of the stator, the propulsive force is generated and then the rotor is rotated.