This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Conventional glass tube fuses and chip fuses have a structure that stops the current by melting the internal metal with heat when an overcurrent occurs and then breaking the wire.
Therefore, it will be broken at one time, and parts replacement, etc. must be carried out in order to operate it again.
On the other hand, eFuse IC shown on the right can be used repeatedly because the current is detected with high accuracy by the internal overcurrent circuitry to stop the internal MOSFET from being turned off.