This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Etc.
Many other I/O devices
There are a wide variety of applications in which semiconductor fuses (eFuse ICs) are used.
This applies to devices with many inputs and outputs, such as laptop computers and headsets.
eFuse Ics can be used for a lot of applications that require functions such as short circuit protection, overcurrent protection, overvoltage protection, slew rate control, reverse current bloking (RCB), and thermal shutdown (TSD).
Actual eFuse IC Usage Examples: USB Type-C Examples
From Load SW and MOSFET to eFuse to comply with USB-terminal standards
Switching is proceeding. It is important to use it in combination with ESD, etc.