This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Switching diodes are designed to switch a small signal and thus are not suitable for high-voltage applications. Check the maximum allowable voltage and current of diodes and select the ones that provide sufficient design margins.
Switching diodes are designed for use in low voltage signal systems that contain logic. As a guideline for usage conditions, it is designed assuming a current of several tens of mA or less and a voltage of 50V or less, so it is not suitable for use with high power exceeding this.
There are various types of diodes as shown below. Please select an appropriate diode according to your application.
For products, please refer to the following links.