What specific applications are Thermoflagger™ used for?

The overheat monitoring solution using Thermoflagger™ and PTC thermistors is ideal for use in power supply circuitry of both consumer and industrial equipment.

Fig.1 Thermoflagger™ Use case 1 (around DC/DC converter)
Fig.1 Thermoflagger™ Use case 1 (around DC/DC converter)

Applications are widely anticipated in both consumer and industrial sectors, primarily to monitor abnormal heat generated by DC/DC converters and motor-driven MOSFETs. (Refer to Figs. 1 and 2.)

Fig.2 Thermoflagger™ Use case 2 (around motors)
Fig.2 Thermoflagger™ Use case 2 (around motors)

Related Links

The following documents also contain related information.

자주 있는 문의

Application Notes

e-Learning

Catalog

Products
A new window will open