What temperature ranges can be detected?

The detectable temperature range depends on the specifications of the PTC thermistor.

For instance, when using a PTC thermistor (POSISTOR) from Thermoflagger™ and Murata Manufacturing Co., Ltd., you can select the overheat detection temperature from 80°C to 150°C.
Table 1 shows the selection table for Thermoflagger™ and Murata's POSISTOR (PTC Thermistor).
The detectable temperature varies depending on Thermoflagger™ and POSISTOR (PTC thermistor) used.

Table-1 Selection table for 1 Thermoflagger™ and Murata's PTC thermistor (POSISTOR)
Thermoflagger™
Product name
Murata Manufacturing
POSISTOR product name
Overheat detection temperature (Reference)

TCTH021AE
TCTH022AE
TCTH021BE
TCTH022BE

PRF18AR471QB5RB 150ºC
PRF18BA471QB5RB 140ºC
PRF18BB471QB5RB 130ºC
PRF18BC471QB5RB 120ºC
PRF18BD471QB5RB 110ºC
PRF18BE471QB5RB 100ºC
PRF18BF471QB5RB 90ºC
PRF18BG471QB5RB 80ºC
PRF15BA102RB6RC 136ºC
PRF15BB102RB6RC 126ºC
PRF15BC102RB6RC 116ºC
PRF15BD102RB6RC 106ºC
PRF03BB541NB7RL 135ºC

TCTH011AE
TCTH012AE
TCTH011BE
TCTH012BE

PRF15BB103RB6RC 122ºC

The above selection table detects overheating when a PTC thermistor is used as a single unit. When several PTC thermistors are used, or the detection temperature fluctuate depending on the operating conditions. Before using the product, fully verify the actual operating conditions.

Related Links

The following documents also contain related information.

자주 있는 문의

Application Notes

e-Learning

Catalog

Products
Other Product Page
A new window will open