This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
Unidirectional signal level down / up can be achieved with a single power supply device with an input tolerant function, or a single power supply device with a TTL input function.
However, if fine signal level conversion is required or if bidirectional level conversion is required, the ideal device to use is a dual power level shifter.
If you need to set input and output voltage levels in a flexible manner, it is recommended to use a dual-supply level shifter IC incorporating a logic-level converter.
A wide range of input and output voltage levels can be set when VCCA < VCCB.
Dual-supply level shifter ICs are suitable particularly for up translation in the low-voltage region that cannot be handled with LVTTL.
1.2 V → 1.8 V
1.5 V → 2.5 V
1.8 V → 3.3 V
Series |
Supply Voltage VCCA |
Supply Voltage VCCB |
Input Voltage |
Drive Capability (Output Current) |
Operating Frequency |
Level-Shifting Examples |
|
|---|---|---|---|---|---|---|---|
Level Shifters |
1.1 to 2.7 V |
1.65 to 3.6 V |
VCCA×0.65 V |
±12 mA |
Up to 64 MHz |
1.2/1.5 V → 1.8 V 1.2/1.5/1.8 V → 2.5 V 1.2/1.5/1.8/2.5 V → 3.3 V |
|
| TC7SPN3125TU (1-bit) TC7WPN3125FK (2-bit) |
1.1 to 2.7 V |
1.65 to 3.6 V |
VCCA×0.65 V |
±3 mA |
Up to 34 MHz |
||
1.1 to 2.7 V |
VCCA to 3.6 V |
VCCA×0.65 V |
±3 mA |
Up to 132 MHz |
1.2 V → 1.5 V 1.2/1.5V → 1.8 V 1.2/1.5/1.8 V → 2.5 V 1.2/1.5/1.8/2.5 V → 3.3 V |
||
A unidirectional dual power level shifter is ideal when a fine signal level conversion is required. Dual power supplies, VccA side and VccB side, are required, but since the level conversion circuit is built in, more flexible voltage level conversion is possible. It is especially effective for level conversion in the low voltage range, which cannot be achieved with LVTTL. Since the TC7SP / WP series is guaranteed to operate from 1.1V on the VccA side, it is possible to upgrade from a 1.2V system to a 1.8V or 3.3V system.
Series |
Supply Voltage VCCA |
Supply Voltage VCCB |
Control Pin |
Drive Capability (Output Current) |
Operating Frequency |
Additional Features |
Level-Shifting Examples |
|
|---|---|---|---|---|---|---|---|---|
CMOS Logic ICs |
TC74LCX163245 |
4.5 to 5.5 V |
2.3 to 3.6 V |
VCCB side |
±24 mA |
Up to 71 MHz |
- |
2.5/3.3 V ⇔ 5.0 V |
TC74LCXR163245 |
4.5 to 5.5 V |
2.3 to 3.6 V |
VCCB side |
±12 mA |
Up to 59 MHz |
Series resistor for noise reduction |
2.5/3.3 V ⇔ 5.0 V |
|
TC74LCX164245 |
2.3 to 3.6 V |
4.5 to 5.5 V |
VCCB side |
±24 mA |
Up to 86 MHz |
- |
2.5/3.3 V ⇔ 5.0 V |
|
TC74LCXR164245 |
2.3 to 3.6 V |
4.5 to 5.5 V |
VCCB side |
±12 mA |
Up to 74 MHz |
Series resistor for noise reduction |
2.5/3.3 V ⇔ 5.0 V |
|
TC74VCX163245 |
2.3 to 3.6 V |
1.65 to 3.6 V |
VCCB side |
±24 mA |
Up to 70 MHz |
- |
1.8/2.5 V ⇔ 3.3 V |
|
TC74VCX164245 |
1.65 to 2.7 V |
2.3 to 3.6 V |
VCCB side |
±24 mA |
Up to 70 MHz |
- |
2.5 V, 3.3 V ⇔ 5.0 V |
|
Level Shifters |
TC7MP3125FK |
1.1 to 2.7 V |
1.65 to 3.6 V |
VCCA side |
±12 mA |
Up to 56 MHz |
Low-current-consumption circuit |
1.2/1.5/1.8 V ⇔ 2.5/3.3 V 1.2/1.5V ⇔ 1.8 V |
TC7MPN3125FK |
1.1 to 2.7 V |
1.65 to 3.6 V |
VCCA side |
±3 mA |
Up to 34 MHz |
Low current consumption |
1.2/1.5/1.8 V ⇔ 2.5/3.3 V 1.2/1.5 V ⇔ 1.8 V |
|
There are two kinds of dual power type supply bidirectional level shifters. The first is the dual power supply buffer type level shifter. It requires dual power supplies, but it is a three-state buffer type product with a built-in level conversion circuit. By setting the DIR pin to low or high, the input / output direction switches between A to B and B to A.
It can be used in a frequency band up to several MHz with a 1-MΩ pull-up resistor.
Series |
Switch Type |
Supply Voltage |
Supply Voltage |
Control Pin |
On-Resistance |
Level-Shifting Examples |
|
|---|---|---|---|---|---|---|---|
Dual-Supply Level-Shifting Bus Switches |
TC7SPB9306TU (1bit) |
SPST |
1.65 to 5.0 V |
2.3 to 5.5 V |
Active-High |
11 Ω (max) |
3.3 V ⇔ 5.0 V |
TC7SPB9307TU (1bit) |
SPST |
1.65 to 5.0 V |
2.3 to 5.5 V |
Active-Low |
11 Ω (max) |
||
TC7WPB9306FK (2bit) |
SPST |
1.65 to 5.0 V |
2.3 to 5.5 V |
Active-High |
11 Ω (max) |
||
TC7WPB9307FK (2bit) |
SPST |
1.65 to 5.0 V |
2.3 to 5.5 V |
Active-Low |
11 Ω (max) |
||
TC7QPB9306FK |
SPST |
1.65 to 5.0 V |
2.3 to 5.5 V |
Active-High |
11 Ω (max) |
||
TC7QPB9307FK |
SPST |
1.65 to 5.0 V |
2.3 to 5.5 V |
Active-Low |
11 Ω (max) |
||
TC7MPB9307FK |
SPST |
1.65 to 5.0 V |
2.3 to 5.5 V |
Active-Low |
11 Ω (max) |
||
TC7MPB9326FK |
SPDT |
1.65 to 5.0 V |
2.3 to 5.5 V |
Active-High |
11 Ω (max) |
||
TC7MPB9327FK |
SPDT |
1.65 to 5.0 V |
2.3 to 5.5 V |
Active-Low |
11 Ω (max) |
||
The second kind of dual power type bidirectional level shifter is a dual power level shift bus switch.
It converts the power level using an external pull-up resistor with no need to control the signal direction.
Therefore, it is suitable for data lines that automatically switch direction, such as I2C BUS communication.
Since the output rise time is affected by the pull-up resistor, the supported frequency changes depending on the resistance value. When the pull-up resistor is 1MΩ, it can be used up to the frequency band of several MHz.