Reduction of mounting area by small surface-mount package compatible with high voltage

Comparison of package sizes

In the market for small motors, where conventional through-hole packages are the mainstream, there is a need for small surface-mount device (SMD) packages that realize high-density mounting and ease of mounting. In addition to the HSSOP31 for which effective heat dissipation from packages is realized through the use of exposed pads (E-Pad), we have introduced the new highly efficient SSOP30 lineup using multi-chip modules.  Improved motor system performance is expected.

HSSOP31 and SSOP30, our small-size packages, are about 61% and 47% smaller than the DIP26 conventional through-hole package, respectively.

In both HSSOP31 and SSOP30, the high-voltage terminal and the low-voltage terminal are separated from each other on both sides of the package, and the distance between the high-voltage terminals is greater than 2.4 mm. These packages have a height of 2.2 mm (maximum) and can be built into the control board in the mold motor.

3-Phase Brushless DC Motor Driver ICs

Related information

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.
A new window will open