TC358867XBG

Display Interface Bridge

Description

Feature MIPI® DPI℠ to VESA® DisplayPort™ / MIPI® DSI® to MIPI® DPI℠ / MIPI® DSI® to VESA® DisplayPort™ / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp)
Application Scope Consumer equipment
RoHS Compatible Product(s) (#) Available

*

MIPI®, DSI®, DPI℠ are trademarks, service marks, registered service marks of MIPI Alliance, Inc.

*

VESA® is a registered trademark owned by the Video Electronics Standards Association in the United States and other countries.

*

DisplayPort™ and the DisplayPort™ logo are trademarks owned by the Video Electronics Standards Association (VESA®) in the United States and other countries.

*

Other company names, product names, and service names may be trademarks of their respective companies.

Package Information

Toshiba Package Name P-VFBGA80-0707-0.65-001
Package Image Toshiba TC358867XBG Display Interface Bridge product P-VFBGA80-0707-0.65-001 package image
Pins 80
Mounting Surface Mount
Package size 7mm×7mm
Pin pitch 0.65 mm
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
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.
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
Jul,2023

Nov,2026

Nov,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS 재고 확인 검색
TC358867XBG(EL) 1000 Yes

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Notes

back to list
Membership registration required
A new window will open