Lineup Expansion of Photocouplers for MOSFET and IGBT Gate Driver Suitable for Industrial Equipment

Lineup Expansion of Photocouplers for MOSFET and IGBT Gate Driver Suitable for Industrial Equipment

Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched new photocouplers, “TLP5791H” and “TLP5794H,” expanding its lineup to control 1 to 6A class gate drive currents for small to medium-capacity MOSFET and IGBT gate drives.

In recent years, with the expansion of the green energy and factory automation markets, the demand for isolated gate drivers that drive from low-voltage control side to high-voltage power devices through isolation has been increasing. In these markets, the demand for specifications that more accurately capture the driving performance of isolated gate drivers has also been increasing. In response, Toshiba has released the TLP5791H and TLP5794H, which specify output current characteristics IOLH and IOHL as typical values of -1.0/+1.0A (typ.) and -6.0/+4.0A (typ.), similar to the previously released TLP5795H[1].

The TLP5791H has a performance of -1.0/+1.0A for peak high-level/low-level output current (IOLH/IOHL), with a UVLO[2] threshold voltage (VUVLO+) of 9.5V (max), a UVLO threshold voltage (VUVLO-) of 7.5V (min), and a UVLO hysteresis voltage (UVLOHYS) of 0.5V (typ.), which are suitable for IGBT drive or MOSFET drive.
On the other hand, the TLP5794H has a performance of -6.0/+ 4.0A for peak high-level/low-level output current (IOLH/IOHL), with a UVLO threshold voltage (VUVLO+) of 13.5V (max), a UVLO threshold voltage (VUVLO-) of 9.5V (min), and UVLO hysteresis (UVLOHYS) of 1.5V (typ.). These values are designed to drive SiC MOSFETs with a wide gate negative bias voltage rating, as well as IGBTs. It is suitable for driving power devices with a positive bias of 15 to 20V and a negative bias of approximately 0 to -10V. For details, please refer to the application note "Gate Drive Coupler Notes on using power device gate negative bias power supply (PDF: 1,042Kb)". The propagation delay time has low temperature dependence, allowing for stable operation within the practical range defined by FA equipment.

Furthermore, both products have enhanced optical coupling efficiency through improved light output of the infrared emitting diodes on the input side and an optimized design of the photodetector (photodiode array), achieving an operating temperature rating from -40 to 125°C. This allows for use in industrial equipment operating in severe thermal environments, such as PV inverters, UPS[3], and EV stands. Propagation delay time and propagation delay skew are also standardized within the operating temperature rating range. TLP5791H and TLP5794H are housed in a small SO6L package and contribute to improved flexibility in component placement on the set board. In addition, the new products feature a minimum creepage distance of 8.0mm and an isolation voltage of 5000Vrms, allowing them to be used in equipment that requires high isolation performance.

Toshiba will continue to develop and expand its lineup of photocouplers for MOSFET and IGBT gate drive applications in industrial equipment.

Figure 1. Example of IGBT gate drive application circuit
Figure 1. Example of IGBT gate drive application circuit

Notes:
[1] TLP5795H has an output current characteristic of -4.5/+5.3A (typ.)
[2] UVLO: Under Voltage Lock Out. It means the function to prevent malfunction at low voltage.
[3] UPS: Uninterruptible Power Supply

Features

  1. UVLO suitable for IGBTs and MOSFETs: 9.5V (max) (TLP5791H)
    UVLO suitable for IGBTs and SiC MOSFETs: 13.5V (max) (TLP5794H)
  2. Stable propagation delay time

Features Explanation

1. UVLO suitable for IGBTs and MOSFETs: 9.5V (max) (TLP5791H)
  UVLO suitable for IGBTs and SiC MOSFETs: 13.5V (max) (TLP5794H)

Figure 2. UVLO hysteresis comparison (measured values)
Figure 2. UVLO hysteresis comparison (measured values)

The UVLO values of three products including the released TLP5795H as shown in the graph below, enable product selection based on the type of power devices.

2. Stable propagation delay time

The propagation delay time of the new products is stable within the operating temperature rating of -40 to 125°C. Moreover, it operates stably within the practical range defined by FA equipment.

Figure 3. Temperature characteristics of propagation delay time (TLP5791H)
Figure 3. Temperature characteristics of propagation delay time (TLP5791H)
Figure 4. Temperature characteristics of propagation delay time (TLP5794H)
Figure 4. Temperature characteristics of propagation delay time (TLP5794H)

애플리케이션

  • PV Inverters
  • UPS
  • EV charger stands
  • Inverter drive
  • IH cooking heaters
  • Air conditioners

Main Specifications

(Unless otherwise specified, Ta = -40 to 125°C)

Part number TLP5791H TLP5794H TLP5795H[4]
Package Name SO6L
Size (mm) Typ. 3.84×10×2.1
Recommended
Operating
Conditions
Peak high-level/low-level output current
IOLH/IOHL (A)
Typ. -1.0/+1.0 -6.0/+4.0 -4.5/+5.3
Supply voltage VCC (V) 10 to 30 15 to 30 15 to 30
Electrical characteristics UVLO threshold voltage
VUVLO+ (V)
IF=5mA, VO>2.5V Max 9.5 13.5 13.5
UVLO threshold voltage
VUVLO- (V)
IF=5mA, VO<2.5V Min 7.5 9.5 11.1
UVLO hysteresis UVLOHYS (V)
- Typ. 0.5 1.5 1.0
Switching characteristics
Propagation delay time
(L/H) tpLH , (H/L) tpHL (ns)
VCC=30V Max 500 200 150
High-level/Low-level common-mode transient immunity
CMH, CML (kV/μs)
Ta=25°C Min ±20 ±50 ±35
Isolation characteristics Isolation voltage BVS (Vrms) Ta=25°C Min 5000
Rail-to-rail output - - ✓
Buy Online Buy Online Buy Online Buy Online

Note:
[4] TLP5795H has been previously released.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open