This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched new photocouplers, “TLP5791H” and “TLP5794H,” expanding its lineup to control 1 to 6A class gate drive currents for small to medium-capacity MOSFET and IGBT gate drives.
In recent years, with the expansion of the green energy and factory automation markets, the demand for isolated gate drivers that drive from low-voltage control side to high-voltage power devices through isolation has been increasing. In these markets, the demand for specifications that more accurately capture the driving performance of isolated gate drivers has also been increasing. In response, Toshiba has released the TLP5791H and TLP5794H, which specify output current characteristics IOLH and IOHL as typical values of -1.0/+1.0A (typ.) and -6.0/+4.0A (typ.), similar to the previously released TLP5795H[1].
The TLP5791H has a performance of -1.0/+1.0A for peak high-level/low-level output current (IOLH/IOHL), with a UVLO[2] threshold voltage (VUVLO+) of 9.5V (max), a UVLO threshold voltage (VUVLO-) of 7.5V (min), and a UVLO hysteresis voltage (UVLOHYS) of 0.5V (typ.), which are suitable for IGBT drive or MOSFET drive.
On the other hand, the TLP5794H has a performance of -6.0/+ 4.0A for peak high-level/low-level output current (IOLH/IOHL), with a UVLO threshold voltage (VUVLO+) of 13.5V (max), a UVLO threshold voltage (VUVLO-) of 9.5V (min), and UVLO hysteresis (UVLOHYS) of 1.5V (typ.). These values are designed to drive SiC MOSFETs with a wide gate negative bias voltage rating, as well as IGBTs. It is suitable for driving power devices with a positive bias of 15 to 20V and a negative bias of approximately 0 to -10V. For details, please refer to the application note "Gate Drive Coupler Notes on using power device gate negative bias power supply (PDF: 1,042Kb)". The propagation delay time has low temperature dependence, allowing for stable operation within the practical range defined by FA equipment.
Furthermore, both products have enhanced optical coupling efficiency through improved light output of the infrared emitting diodes on the input side and an optimized design of the photodetector (photodiode array), achieving an operating temperature rating from -40 to 125°C. This allows for use in industrial equipment operating in severe thermal environments, such as PV inverters, UPS[3], and EV stands. Propagation delay time and propagation delay skew are also standardized within the operating temperature rating range. TLP5791H and TLP5794H are housed in a small SO6L package and contribute to improved flexibility in component placement on the set board. In addition, the new products feature a minimum creepage distance of 8.0mm and an isolation voltage of 5000Vrms, allowing them to be used in equipment that requires high isolation performance.
Toshiba will continue to develop and expand its lineup of photocouplers for MOSFET and IGBT gate drive applications in industrial equipment.
Notes:
[1] TLP5795H has an output current characteristic of -4.5/+5.3A (typ.)
[2] UVLO: Under Voltage Lock Out. It means the function to prevent malfunction at low voltage.
[3] UPS: Uninterruptible Power Supply
The UVLO values of three products including the released TLP5795H as shown in the graph below, enable product selection based on the type of power devices.
The propagation delay time of the new products is stable within the operating temperature rating of -40 to 125°C. Moreover, it operates stably within the practical range defined by FA equipment.
(Unless otherwise specified, Ta = -40 to 125°C)
| Part number | TLP5791H | TLP5794H | TLP5795H[4] | |||
|---|---|---|---|---|---|---|
| Package | Name | SO6L | ||||
| Size (mm) | Typ. | 3.84×10×2.1 | ||||
| Recommended Operating Conditions |
Peak high-level/low-level output current IOLH/IOHL (A) |
Typ. | -1.0/+1.0 | -6.0/+4.0 | -4.5/+5.3 | |
| Supply voltage VCC (V) | 10 to 30 | 15 to 30 | 15 to 30 | |||
| Electrical characteristics | UVLO threshold voltage VUVLO+ (V) |
IF=5mA, VO>2.5V | Max | 9.5 | 13.5 | 13.5 |
| UVLO threshold voltage VUVLO- (V) |
IF=5mA, VO<2.5V | Min | 7.5 | 9.5 | 11.1 | |
| UVLO hysteresis UVLOHYS (V) |
- | Typ. | 0.5 | 1.5 | 1.0 | |
| Switching characteristics |
Propagation delay time (L/H) tpLH , (H/L) tpHL (ns) |
VCC=30V | Max | 500 | 200 | 150 |
| High-level/Low-level common-mode transient immunity CMH, CML (kV/μs) |
Ta=25°C | Min | ±20 | ±50 | ±35 | |
| Isolation characteristics | Isolation voltage BVS (Vrms) | Ta=25°C | Min | 5000 | ||
| Rail-to-rail output | - | - | ✓ | |||
| Buy Online | ![]() |
![]() |
![]() |
|||
Note:
[4] TLP5795H has been previously released.
Stock Check & Purchase
require 3 characters or more.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.