Sine-Wave PWM Drive Controllers that Allow Low Noise/High Efficiency Drive for Three-Phase Brushless DC Motors

Sine-Wave PWM Drive Controllers that Allow Low Noise/High Efficiency Drive for Three-Phase Brushless DC Motors

Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched the sine wave PWM drive controllers "TC78B043FNG" and "TC78B043FTG," for three-phase brushless DC motors, which can control both SPM[1] and IPM[2] motors with low noise and high efficiency.

In recent years, there has been an increasing trend in three-phase brushless DC motors used in home appliances and industrial equipment, such as air conditioners and air purifiers to adopt IPM motors instead of SPM motors, with the aim of achieving low cost, high output, and high torque.
However, since IPM motors are prone to generating noise, there is a growing demand for motor controllers that enable low noise and high efficiency operation.

The new products enable low noise motor drive through high-resolution sine-wave drive and sine-wave startup control.
In addition, they have built-in NVM[3], and by writing settings to the NVM using SPI[4] communication, various parameters can be adjusted according to the characteristics and usage of the motor. This allows highly efficiency motor control through parameter adjustment such as lead angle control.

Additionally, the NVM built into the TC78B043FNG has initial settings pre-written for typical motors used in applications such as air conditioners and air cleaners, allowing motor operation without writing via SPI communication. Moreover, TC78B043FNG is equipped with various motor control setting terminals[5] (FGC, LATYPE, LAOFS, and LA,) and by adjusting the voltage setting of these terminals, some parameters such as lead angle control can also be modified[6].

TC78B043FNG adopts the widely used HTSSOP28 package in the industry, making it easy to mount on the board due to its lead package. On the other hand, TC78B043FTG adopts a small WQFN20 package, enabling miniaturization of the circuit board and making it suitable for mounting in limited spaces.

Toshiba will continue to expand our lineup of controllers for three-phase brushless DC motors and help advance home appliances and industrial equipment in terms of high performance and energy efficiency, aiming to realize a more comfortable and sustainable society.

Notes:
[1] Surface Permanent Magnet (SPM) Motor: Motor with a permanent magnet attached to the surface of the rotor.
[2] Interior Permanent Magnet (IPM) Motor: Motor with a permanent magnet embedded inside the rotor.
[3] Non-volatile memory (NVM)
[4] Serial Peripheral Interface: Synchronous serial communication. A protocol for synchronously sending and receiving data.

[5] TC78B043FTG has no four terminals: FGC terminal, LATYPE terminal, LAOFS terminal, and LA terminal. The NVM has no initial settings for motor control. Therefore, to control the motor, it is necessary to write settings to the NVM via SPI communication.
FGC terminal: Input for setting rotation pulse/sine-wave reset method
LATYPE terminal: Input for setting lead angle control type/with or without stop sequence
LAOFS terminal: Input for setting lead angle value/SPD value offset
LA terminal: Input for setting maximum lead angle value/fixed lead angle value

[6] TC78B043FNG allows more detailed readjustment of motor control parameters through NVM writing via SPI communication than is possible using the various control setting terminals.

 

Features

  1. Low-noise motor operation through high-resolution sine-wave drive and sine-wave startup control
  2. Various settings according to motor characteristics and usage can be configured with NVM and SPI communication.
  3. High-efficiency motor control through parameter adjustments such as lead angle control

애플리케이션

Various fans

  • Consumer equipment (air conditioners, air cleaners, water heaters, ventilation fans, fans, etc.)
  • Industrial equipment (refrigerated showcases, etc.)

Main Specifications

Part number TC78B043FNG TC78B043FTG
Supported motors Three-phase brushless motor
Absolute
maximum
ratings
Power supply voltage MVCC (V) 25
Output voltage MIOUT (mA) 2
Operating temperature Topr (°C) -40 to 115
Operating
ranges
Power supply voltage VCC (V) 6 to 23
Drive method High-resolution sine-wave drive[7]
Startup method Sine-wave drive (forced commutation)[7]
Input method Selectable analog voltage input/PWM Duty input/SPI speed control input
Other features Supports various settings with NVM and SPI communication
Automatic lead angle control/fixed lead angle control
Selectable number of pulses for rotation pulse signal output
Hall element input/Hall IC input available
Selectable stop sequence
Forward/reverse switchable
External terminal parameter adjustment Available -
Motor control initial settings Yes No
Fault detection functions Thermal shutdown, under voltage lockout, current limiter, over current detection, lock protection
Package Name P-HTSSOP28-0510-0.65-001 P-WQFN20-0303-0.50-002
Size (mm) Typ. 6.4×9.7 3.0×3.0
Sample check & availability Buy Online Buy Online

Note:
[7] It allows settings such as a square wave drive via SPI communication. 

Product information

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Queries about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open