This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
型號需要超過三個文字以上 Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
型號需要超過三個文字以上
This is a page where you can get the PSpice® model files.
| Product | File Type | PSpice Download | Motor Type | Output Voltage (V) | Output Current (A) | Features | Publish Date |
|---|---|---|---|---|---|---|---|
| TB9051 | zip | (36KB) | Brushed DC | 28 | 6 | PWM type single channel H-bridge DC brushed motor driver for automotive use | 2017/10/30 |
| TB62216 | zip | (44KB) | Brushed DC | 40 | 2.5 | 2 brushed DC motor or 1stepping motor | 2015/07/06 |
| TB6552 | zip | (40KB) | Brushed DC | 15 | 1 | Dual-bridge driver IC for DC motors | 2016/12/06 |
| TB6569 | zip | (56KB) | Brushed DC | 50 | 4.5 | Full bridge driver IC for DC motor with PWM control | 2016/07/08 |
| TB6643 | zip | (41KB) | Brushed DC | 50 | 4.5 | Full bridge driver IC for DC motor | 2016/07/05 |
| TB67H301 | zip | (58KB) | Brushed DC | 40 | 3 | Single bridge driver for DC brushed motor | 2017/07/31 |
| TB67H303 | zip | (53KB) | Brushed DC | 42 | 8 | Full bridge driver IC for DC motor | 2015/10/08 |
| TB67H400A | zip | (71KB) | Brushed DC | 50 | 4 | 2 motor (normal mode), 1 motor (large mode) | 2014/12/04 |
| TB67H401 | zip | (55KB) | Brushed DC | 50 | 3 | Brushed DC Motor driver with Dual H-bridge mode | 2019/05/23 |
| TB67H452 | zip | (69KB) | Brushed DC | 40 | 3.5 | PWM Chopper Type 4 ch H-bridge Motor Driver | 2018/09/04 |
| TB67Z800 | zip | (41KB) | Brushed DC | 25 | 3 | 3-channel half bridge driver | 2015/10/08 |
| TC78H610 | zip | (29KB) | Brushed DC | 18 | 1 | Dual H-bridge driver IC | 2015/10/08 |
| TC78H620 | zip | (37KB) | Brushed DC | 18 | 1 | Direct PWM control, standby function | 2016/02/29 |
| TC78H611 | zip | (39KB) | Brushed DC | 18 | 1.1 | Dual H-bridge driver IC for DC motors | 2018/03/30 |
| TC78H630 | zip | (24KB) | Brushed DC | 18 | 2.1 | Single H-bridge driver IC for DC motors | 2018/03/30 |
| TC78H651 | zip | (35KB) | Brushed DC | 6 | 1.6 | 1.8-V Dual bridge driver IC | 2019/01/07 |
| TB67H450 | zip | (26KB) | Brushed DC | 50 | 3.5 | PWM Chopper Type DC Brushed Motor Driver | 2020/01/21 |
| TC78H653 | zip | (22KB) | Brushed DC | 8 | 2 | 1.8-V Dual H-bridge driver IC | 2020/01/29 |
| TC78H660 | zip | (55KB) | Brushed DC | 16 | 2 | Dual H-bridge driver IC | 2020/03/31 |
| Product | File Type | PSpice Download | Motor Type | Output Voltage (V) | Output Current (A) | Features | Publish Date |
|---|---|---|---|---|---|---|---|
| TB6575 | zip | (85KB) | Brushless DC | 5.5 | 0.02 | PWM Sensorless Controller for 3-Phase Full-Wave BLDC Motors | 2018/10/18 |
| TB6585 | zip | (90KB) | Brushless DC | 45 | 1.8 | 3-phase sinewave PWM driver for BLDC motors | 2016/03/11 |
| TB67B054FTG | zip | (102KB) | Brushless DC | 18 | 0.002 | Sinewave PWM brushless motor control | 2019/3/15 |
| TC78B002 | zip | (37KB) | Brushless DC (single phase) | 18 | 1.5 | Analog voltage input, pseudo-sinewave | 2014/12/04 |
| TC78B006 | zip | (77KB) | Brushless DC (single phase) | 40 | 0.02 | Pre-driver type, direct PWM input, pseudo-sinewave | 2015/05/12 |
| TC78B006B | zip | (58KB) | Brushless DC (single phase) | 40 | 0.02 | Pre-driver type, analog voltage input, pseudo-sinewave | 2015/05/12 |
| TC78B015A | zip | (139KB) | Brushless DC | 36 | 3 | 3-phase full-wave brushless DC motor with 150-degree trapezoid PWM chopper system | 2019/08/30 |
| TC78B016 | zip | (99KB) | Brushless DC motor | 40 | 3 | 3-Phase Sine-Wave PWM Driver for BLDC Motors | 2017/08/21 |
| TC78B025 | zip | (165KB) | Brushless DC | 16 | 3.5 | 1-hall sine-wave PWM driver for 3-phase brushless DC motors with closed loop speed control function | 2020/09/29 |
| Product | File Type | PSpice Download | Motor Type | Output Voltage (V) | Output Current (A) | Features | Publish Date |
|---|---|---|---|---|---|---|---|
| TB62209 | zip | (61KB) | Stepping (bipolar type) | 40 | 1.8 | Stepping motor driver IC using PWM chopper type | 2017/03/08 |
| TB62214A | zip | (46KB) | Stepping (bipolar type) | 40 | 2 | 1/4step, clock-in | 2014/12/04 |
| TB62218A | zip | (45KB) | Stepping (bipolar type) | 40 | 2 | 1/4step, phase-in | 2015/05/12 |
| TB6600 | zip | (57KB) | Stepping (bipolar type) | 50 | 5 | PWM chopper-type bipolar stepping motor driver IC | 2015/10/08 |
| TB67S101A | zip | (38KB) | Stepping (bipolar type) | 50 | 4 | PHASE-in controlled bipolar stepping motor driver | 2017/02/06 |
| TB67S109A | zip | (99KB) | Stepping (bipolar type) | 50 | 4 | 1/32step, clock-in | 2014/12/04 |
| TB67S149 | zip | (83KB) | Stepping (unipolar type) | 84 | 5 | 1/32step, clock-in | 2015/05/12 |
| TB67S158 | zip | (44KB) | Stepping (unipolar type) | 80 | 1.5 | Constant voltage control DMOS driver incorporating 3 function modes | 2016/02/29 |
| TB67S179 | zip | (54KB) | Stepping (bipolar type) | 80 | 1.5 | Clock controlled 2-phase unipolar stepping motor driver IC | 2017/03/31 |
| TB67S209 |
zip | (58KB) | Stepping (bipolar type) | 50 | 4 | Stepping motor driver IC using PWM chopper type | 2017/09/26 |
| TB67S269 | zip | (104KB) | Stepping (bipolar type) | 50 | 2 | 1/32step, clock-in | 2015/05/12 |
| TB67S508 | zip | (77KB) | Stepping (bipolar type) | 40 | 3 | Constant-Current Two-Phase Bipolar Stepping Motor Driver IC | 2018/06/21 |
| TC78S122 | zip | (68KB) | Stepping (bipolar type) | 40 | 3.5 | PWM chopper type dual-stepping motor driver IC | 2017/03/31 |
| TC78H621 | zip | (43KB) | Stepping (bipolar type) | 18 | 1.1 | Dual H-bridge driver IC for stepping motors | 2018/03/30 |
| TB67S111 | zip | (30KB) | Stepping (unipolar type) | 40 | 1.5 | Full parallel controlled solenoid driver / unipolar motor driver | 2018/11/30 |
| TB67S249 | zip | (96KB) | Stepping (bipolar type) | 50 | 4.5 | Constant-Current Two-Phase Bipolar Stepping Motor Driver IC | 2019/09/17 |
| TB67S128 | zip | (120KB) | Stepping (bipolar type) | 44 | 5 | CLOCK-in and Serial controlled Bipolar Stepping Motor Driver, 1/128 step operation | 2019/11/27 |
* PSpice® is a registered trademark of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.