Current detector

Example of current detection circuit for IH coil using shunt resistor and operational amplifier

Current detector

Lineup

IGBT gate driver coupler

Part number

TLP5771H

TLP5772H

TLP5774H TLP5751H TLP5752H TLP5754H

Package

SO6L

SO6L

Iop (Max) [A]

±1

 ±2.5  ±4 ±1 ±2.5 ±4

tpHL , tpLH (Max) [ns]  

150

150

BVS [Vrms]  

5000

5000

Topr [°C]

-40 to 125

-40 to 125

Vcc [V]

10 to 30 15 to 30

IFLH (Max) [mA]

4

Part number

TLP5231

Package

SO16L

Iop (Max) [A]

±2.5

tpHL , tpLH (Max) [ns]  

300

BVS [Vrms]  

5000

Topr [°C]

-40 to 110

VCC2 - VEE [V]

21.5 to 30

IFHL (Max) [mA]

3.5

Silicon N-channel discrete IGBT

Part Number

GT50JR21

GT50JR22

Package

TO-3P(N)

tf  (Typ.) [μs] @IC=50 A, Ta=25°C

0.08

0.05

VCE(sat) (Typ.) [V] @IC=50 A, Ta=25°C

1.45

1.55

Isolation amplifier

Part number

TLP7820

Package

SO8L(LF4)

Gain accuracy   [%]

±0.5 / ±1.0 / ±3.0 

(rank selection)

|dG/dTa|  (Typ.)  [V/V/℃]

0.00012

NL200  (Typ.)  [%]

0.02

VOS  (Typ.)  [mV]

0.9

IDD1  (Typ.)  [mA]

8.6

IDD2  (Typ.)  [mA]

6.2

MCU

Part number

TMPM383FSUG

Maximum operation frequency

40 MHz

Instruction ROM

64 KB

RAM

8 KB

Thumb-2 Instruction set

Available

Timer 16bit x 8ch
I2C 1ch
ADC 10ch (10bit)

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의