This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
There are three main types of rotor position detection methods:
・ Current detection
Beyond the scope of today’s e-Learning, current detection is necessary for field-orientated control.
・Hall sensor detection
The rotor position is detected by the magnetic field of the rotor using three Hall sensors.
・Induced voltage detection
The rotor position is detected by the change of induced voltage generated by the rotor rotation.
This is one of the methods for the position detecting of a sensorless motor.
There are two basic control methods for brushless motors. There are other control methods that require complicated calculations such as vector control and weak field control.
・Square-wave drive
The rotor is rotated by switching the ON/OFF state of the inverter circuit according to the rotation angle of the rotor and then changing the current direction of the stator coil.
・Sine-wave drive
The rotor is rotated by detecting the rotation angle of the rotor, generating three-phase alternating current with a phase shift of 120 degrees in the inverter circuit, and then changing the current direction and size of the stator coil.